• My Apps
    My Apps You will have the option to use My apps once you login.

Instantaneous water heaters

Instantaneous water heaters provide hot water instantaneously and only as it is needed. Danfoss offers a comprehensive range of products with different control solutions based on principles of flow, thermostatic, flow and thermostatic or electronic controlling.

How does instantaneous water heater work?

When you turn on a hot water tap in your home, cold water travels through a pipe into a heat exchanger in the unit. The cold water is heated in the heat exchanger via district heating water or another waterborne heat source. As a result, the water heaters deliver a constant supply of instant hot water.

The biggest advantage of a water heater with heat exchanger is: It never goes empty! Danfoss instantaneous water heaters can supply from one up to several households with domestic hot water and are very suitable for one-family houses, small block of flats and small commercial buildings.

Features and benefits

Easy to install, requires little space and is simple to operate. 

Low operational temperatures.

Sufficient supply of DHW

Operates independently of differential pressure and flow temperature

Pipes and plate heat exchanger made of stainless steel

Minimized risk of lime scale and bacteria formation.

Product range

Find the right Instantaneous Water Heaters for your application ​


Check out our easy and simple product overview and find instantaneous water heater that fits your application requirements.​