• My Apps
    My Apps You will have the option to use My apps once you login.

Indirect Heating and integrated DHW tank​

Termix BVX FI RO complete solution for hot water and space heating

The indirect heating substations with integrated Domestic Hot Water tank is a complete solution for hot water and space heating with optimal safety, efficient energy transfer, service-friendly construction and a compact design. The substation is for single-family houses or apartments, and it is suitable in cases with low district heating capacity.

The domestic hot water circuit consists of a hot water tank with coil and a pump for controlling the temperature with possibility for DHW priority. The DHW tank and coil are enameled, and the tank contains a magnesium anode.

Features and benefits

Integrated components ensure safe operation, increases durability and minimize whole life costs

Benefit from optimized heat transfer and system control performance

Compact design - Minimum space required for installation

Electronic control of heating and domestic hot water

Operates independently of differential pressure and flow temperature

Fully insulated - Low energy loss