Use filters to optimize harmonic performance of the system, ensure protection of the motor, or run with unscreened cables. Filters suppress harmonics or compensate for the harmonic effects of the drive on other equipment. They ensure the best possible reliability and efficiency for AC drives in system configurations where power quality is a high priority.
To assess harmonic mitigation requirements for your system and find the best solutions, use the online tool MyDrive® Harmonics.
Advanced Harmonic Filter OF7P2
This advanced passive harmonic filter delivers optimized harmonic performance for iC7 drives rated up to 480 A. Meet higher capacity requirements by paralleling. This program offers 2 versions, for THDi system levels of 10% and 5% or better, respectively. This passive harmonic solution provides the best possible energy efficiency in part-load application, outperforming most AFE-based solutions.
Benefits
- Suppresses harmonics to meet THDi 10% or 5%, or better
- Improves power quality to ensure maximum uptime
- Ensures compliance with IEEE 519-2022 when installed with an iC7 drive

Common-Mode Filter OFXC1
This common-mode filter reduces high-frequency currents associated with electrical discharges in the motor currents. It reduces or even eliminates these electrical discharges. This effect reduces wear on the bearings, which extends their lifetime, reduces maintenance costs, and improves uptime. Compatible with iC7 drives.
Benefits
- Reduces high-frequency currents
- Reduces wear on the bearings and extends the lifetime of the bearings
- Reduces maintenance costs and improves uptime

DC/DC Filter OF7D1
A DC/DC converter requires a DC filter between the DC source and the converter for current control and the ability to boost voltage. The DC/DC filter smooths the current and voltage waveforms, making them suitable for most DC sources or loads.
Benefits
- Smooths the current and voltage waveforms, to make them suitable for most DC sources and loads
- Boosts voltage on the DC/DC converter
- Stores energy and reduces the di/dt slope of the load current. The stored energy is released back to the system with decreasing current

dU/dt Filter OF7U1
Install the dU/dt filter between the AC drive and the motor to eliminate very fast voltage changes. The motor terminal phase-to-phase voltage is still pulse shaped but its dU/dt values are reduced.
Benefits
- Reduces dU/dt values on the motor terminal voltage
- Protects motor insulation by suppressing output voltage spikes
- Reduces current leakage and losses in the motor cable and motor

dU/dt & CM Filter OF7U2
The combined dU/dt and common mode filter eliminates fast voltage changes to reduce stress on the motor insulation. It also mitigates high frequency noise in the motor cable (shielded or unshielded) and reduces bearing currents in the motor.
Benefits
- Eliminates fast voltage changes to reduce stress on the motor insulation
- Mitigates high frequency noise in the motor cable
- Reduces bearing currents in the motor

LC Filter OF7Z1
LC Filter for AFE and grid converter drives in regenerative and low-harmonic applications.
When regenerative or low-harmonic application, an LC or LCL filter is mounted between the power supply and the drive. In close combination with the AFE or grid converter, this filter ensures correct power quality and minimal interruption to the grid. When one dedicated transformer serves each drive, then this LC filter is the correct choice.
Benefits
- Ensures correct power quality
- Minimizes interruption to the grid
- Optimally combines the waveform smoothing qualities of capacitor and inductor

LCL Filter OF7Z3
LCL filter for air-cooled AFE and grid converter drive modules in regenerative and low-harmonic applications. When regenerative or low-harmonic functionality is required in an application, an AFE module in combination with its dedicated LCL filter is the right choice. In close combination with the AFE or grid converter, this filter ensures optimal performance and minimizes harmonic distortion in the grid. For liquid-cooled applications requiring an LCL filter, use LC Filter OF7Z1 in combination with L Filter OF7Z5.
Benefits
- Ensures optimal performance of the drive or power converter
- Minimizes harmonic distortion in the grid
- Suitable for regenerative and low-harmonic applications

L Filter OF7Z5
For liquid-cooled applications requiring an LCL filter, use LC Filter OF7Z1 in combination with L Filter OF7Z5. Do not use this L filter on its own.
Benefits
- Enables optimal performance of the LCL filter
- Minimizes harmonic distortion in the grid
- Suitable for regenerative and low-harmonic applications

Sine-in sine-out (SISO) filters
A sine-in sine-out (SISO) filter is mounted on the grid or motor side of the drive.
The SISO filter combines common-mode (CM) and differential-mode (DM) dual filtering. This filter ensures outstanding performance for elimination of high frequency CM-voltage to negligible levels, and maintains differential mode performance for active front-end (AFE), Grid Converter, and inverter products. Using a SISO filter enables use of longer motor cables, drive retrofit with no need to replace traditional motors, and transformerless Grid Converter solutions.
Compatible with iC7 system modules. For compatibility, see the table 'Compatible products', below. Select the LC, LCL, or SIN variant, accordingly:
- SISO Sine Filter OF7SO2
- SISO LC Filter OF7SI2
- SISO LCL Filter OF7SI4

Sine-wave Filter for FC OF7S1/Sine-wave Filter for SM OF7S1SM
This sine-wave filter provides a sinusoidal phase-to-phase motor supply voltage. The filter reduces motor insulation stress and acoustical switching noise from the motor and allows the use of unscreened motor cables.
Benefits
- Reduces motor insulation stress
- Reduces common-mode currents
- Reduces acoustical switching noise from the motor
- Provides optimum motor protection to prolong lifetime
- Reduces losses in the motor
Find Sine-wave Filter OF7S1 in Product Store
Find Sine-wave Filter SM OF7S1SM in Product Store

Compatible products
|
|
||||||||||
|
Frequency converter |
Air-cooled system module |
Enclosed drive |
Liquid-cooled system module |
Liquid-cooled system module |
||||||
|
INU |
AFE |
NFE |
INU |
AFE |
GC |
DC/DC Converter |
INU for Generator application |
|||
|
Harmonic filters |
|
|||||||||
|
Advanced Harmonic Filter OF7P2 |
X |
|
|
|
|
|
|
|
|
|
|
Input filters |
|
|||||||||
|
LC Filter for AFE OF7Z1 |
|
|
|
|
|
|
X |
X |
|
|
|
LCL Filter for AFE OF7Z3 |
|
|
X |
|
X |
|
|
|
|
|
|
LCL Filter for AFE OFZ1 + OFZ5 |
|
|
|
|
|
|
X |
X |
|
|
|
Output filters |
|
|||||||||
|
Sine-wave Filter for FC OF7S1/Sine-wave Filter for SM OF7S1SM |
X |
|
|
|
|
X |
|
|
|
X |
|
dU/dt Filter OF7U1 |
|
X |
|
|
X |
X |
|
|
|
X |
|
dU/dt and CM Filter OF7U2 |
|
X |
|
|
X |
X |
|
|
|
X |
|
Common-mode filters |
|
|||||||||
|
Common-mode Filter OFXC1 |
|
X |
|
|
X |
|
|
|
|
|
|
SISO filters |
|
X |
X |
X |
|
X |
X |
X |
X |
X |
|
DC/DC filters |
|
|||||||||
|
DC/DC Filter OF7D1 |
|
|
|
|
|
|
|
|
X |
|
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|