• My Apps
    My Apps You will have the option to use My apps once you login.

DST P070 pressure sensors for residential and commercial HVAC systems

DST P070 pressure sensors for residential and commercial HVAC systems

Pressure monitoring is made easy with the new, compact DST P070 pressure sensors by Danfoss Sensing Solutions, built with reliability in a compact, light design.

DST P070 pressure sensors

DST P070 pressure sensors offer easy installation due to the bi-metal solder tube or female flare pressure interface, using backside MEMS technology in a light and compact design for HVAC applications. With proven quality, confirmed through rigorous testing, the DST P070 offers wide compatibility combined with excellent availability, and is fully ESG compliant, with a European-based production footprint, delivered to our customers with strong support.

Features and benefits

Reliable and robust
With media temperature up to 135 degrees Celsius. Higher media temperatures are possible under limited ambient temperature or upon specific temperature profiles.

Compact and light design
Backside MEMS technology lowers the size and weight of DST P070. The compact bi-metal pressure connection offers the best fit for applications with small and narrow spaces such as heat pumps and other high volume HVAC applications.

Hermetically sealed and fully tested
Validation test series for thermal stress, aging, vibration and combination of temperature and vibration exposure, tightness control with overpressure and helium leak tests, ISO 14903 design validated.

Bi-metal solder tube
Pressure connection made of copper and stainless steel offers better quality weld and braze towards the housing and pipe, slower heat conduction compared to copper and brass, no cooling protection needed during installation, making it quicker and easier.

Sustainable, automated and high-volume localized production
New, high-volume, fully automated production line in Minden, Germany with full traceability on parts and process data. ISO 9001 certified, IATF 16949 quality compliance in place and CO2 neutrality in scope by 2030.

New sustainable packaging
DST P070 pressure transmitter is packed in an environmentally friendly packaging material. By using pulp tray packaging instead of plastic tray, we reduce CO2 emissions and transport volume.

Optimized for environmentally friendly, low GWP refrigerants media compatibility
Fully analyzed and investigated to ensure compatibility with a wide range of A1, A2L, and A3 refrigerants.

The DST P070 pressure sensors are designed with focus on

HVAC
Residential and Commercial Heat Pumps, Rooftops, Air Handling Units (AHU) and A/C Scroll chillers, Transport A/C, and Food service.

Other industries
With other residential and commercial HVAC applications where compact size and reliability matter.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure DST P070 pressure sensors - the compact and reliable solution for HVAC industry English Multiple 03 Dec, 2025 404.5 KB .pdf
Data sheet Pressure transmitter, DST P070 English Multiple 05 Dec, 2025 885.8 KB .pdf

Approvals

  • CE marked
  • ISO 14903 design validated
  • ATEX Zone 2 (in progress/available upon request)
  • HazLoc
  • UL

Highlighted products

Related applications

Related solutions