Operating an AC drive using a fieldbus reduces system costs, makes communication faster and more efficient and provides an easier user interface.
VACON® AS-i Bus OPTBK
Provides the VACON® drive with an AS-i bus interface.
- Slots VACON® 100: CDE
- Slots VACON® 20X: E
Ordering number: OPTBK-V coated
VACON® Multiprotocol RS485 OPTC2
Provides a multiprotocol RS485 interface to VACON® NX products. The option board is identical to OPTC8 apart from the fieldbus connector.
- Modbus RTU protocol support
- Metasys N2 protocol support
- Termination resistor can be activated with jumper
- 5-pin connector plug
- Slots VACON® NXS/NXP: DE
- Slots VACON® NXL: DE
For new installations, OPTE2 is recommended.
VACON® PROFIBUS DP OPTC3
Provides a PROFIBUS DP-V0 interface to VACON® NX products. The option board is identical to OPTC5 apart from the fieldbus connector.
- PROFIBUS DP-V0 protocol support
- Vacon profile and PROFIdrive-like profile
- Termination resistor can be activated with jumper
- 5-pin connector plug
- Slots VACON® NXS/NXP: DE
- Slots VACON® NXL: DE
For new installations, OPTE3 is recommended.
VACON® LonWorks OPTC4
Provides a LonWorks interface to VACON® NX and VACON® 100 products.
- LonWorks protocol
- 3-pin plug connector
- Slots VACON® NXS/NXP: DE
- Slots VACON® NXL: DE
- Slots VACON® 100: DE

VACON® PROFIBUS DP OPTC5
Provides a PROFIBUS DP-V0 interface to VACON® NX products. The option board is identical to OPTC3 apart from the fieldbus connector.
- PROFIBUS DP-V0 protocol support
- VACON® profile and PROFIdrive-like profile
- Termination resistor can be activated with jumper
- Sub-D9 connector
- Slots VACON® NXS/NXP: DE
For new installations, OPTE5 is recommended.
VACON® CANopen OPTC6
Provides a CANopen interface to VACON® NX products.
- CANopen protocol support
- VACON® profile and CiA 402-like profile
- 5-pin plug connector
- Slots VACON® NXS/NXP: DE
- Slots VACON® NXL: DE
For new installations, OPTE6 is recommended.
VACON® DeviceNet OPTC7
Provides a DeviceNet interface to VACON® NX products.
- DeviceNet protocol support
- VACON® profile and CIP AC Drive-like profile
- 5-pin plug connector
- Slots VACON® NXS/NXP: DE
- Slots VACON® NXL: DE
For new installations, OPTE7 is recommended.
VACON® Multiprotocol RS485 OPTC8
Provides a multiprotocol RS-485 interface to VACON® NX products. The option board is identical to OPTC2 apart from the fieldbus connector.
- Modbus RTU protocol support
- Metasys N2 protocol support
- Termination resistor can be activated with jumper
- Sub-D9 connector
- Slots VACON® NXS/NXP: DE
- Slots VACON® NXL: DE
For new installations, OPTE8 is recommended.
VACON® Modbus TCP OPTCI
Provides Modbus TCP interface to VACON® NX products.
- Modbus TCP protocol
- 1x RJ45 connector
- Slots VACON® NXS/NXP: DE
- Slots VACON® NXL: DE
For new installations, OPTE9 or OPTEA are recommended. OPTEA has the same emulation mode as OPTCI.
VACON® BACnet MS/TP OPTCJ
Provides BACnet MS/TP interface to VACON® NX products.
- BACnet MS/TP (RS485-based) protocol
- 5-pin plug connector
- Slots NXS/NXP: DE
- Slots NXL: DE

VACON® PROFINET OPTCP
Provides a PROFINET interface to VACON® NX products.
- PFOFINET protocol
- VACON® profile and PROFIdrive-like profile
- 1x RJ45 connector
- Slots VACON® NXS/NXP: DE
- Slots VACON® NXL: DE
For new installations, OPTE9 or OPTEA are recommended. OPTEA has the same emulation mode as OPTCP.
VACON® EtherNet/IP OPTCQ
Provides EtherNet/IP interface to VACON® NX products.
- EtherNet/IP protocol
- VACON® profile and CIP AC Drive-like profile
- 1x RJ45 connector
- Slots VACON® NXS/NXP: DE
- Slots VACON® NXL: DE
For new installations, OPTE9 or OPTEA are recommended. OPTEA has the same emulation mode as OPTCQ.
VACON® Multiprotocol RS485 OPTE2
This option board provides a multiprotocol RS485 interface to VACON® 100, VACON® 20, VACON® NXP and VACON® NXS product families. The option board is identical to OPTE8 apart from the fieldbus connector.
- Modbus RTU protocol support
- Metasys N2 protocol support
- Termination resistor can be activated with jumper
- 5-pin connector plug
- Slots VACON® 100: DE
- Slots VACON® 20: E
- Slots NXS/NXP: DE
Ordering number: OPTE2-V coated

VACON® PROFIBUS DP OPTE3
Provides a PROFIBUS DP-V1 interface to VACON® 100 and VACON® 20 products. The option board is identical to OPT-E5 apart from the fieldbus connector.
- PROFIBUS DP-V0 and DP-V1 protocol support
- VACON® profile and PROFIdrive-like profile
- 5-pin plug connector
- Slots VACON® 100: DE
- Slots VACON® 20: E
- Certified by PI for fulfilment of PROFIBUS standard
Ordering number: OPTE3-V coated

VACON® PROFIBUS DP OPTE5
Provides PROFIBUS DP-V1 interface to VACON® 100 and VACON® 20 products. The option board is identical to OPTE3 apart from the fieldbus connector.
- PROFIBUS DP-V0 and DP-V1 protocol support
- VACON® profile and PROFIdrive-like profile
- Sub-D9 connector
- Slots VACON® 100: DE
- Slots VACON® 20: E
- Certified by PI for fulfilment of PROFIBUS standard
Ordering number: OPTE5-V coated

VACON® CANopen OPTE6
This option board provides CANopen interface to VACON® 100 and VACON® 20 products.
- CANopen protocol support
- VACON® profile and CiA 402-like profile
- 5-pin plug connector
- Slots VACON® 100: DE
- Slots VACON® 20: E
Ordering number: OPTE6-V coated

VACON® DeviceNet OPTE7
Provides DeviceNet interface to VACON® 100 and VACON® 20 products.
- DeviceNet protocol support
- VACON® profile and CIP AC Drive-like profile
- 5-pin plug connector
- Slots VACON® 100: DE
- Slots VACON® 20: E
Ordering number: OPTE7-V coated

VACON® Multiprotocol RS485 OPTE8
This option board provides a multiprotocol RS485 interface to VACON® 100, VACON® 20, VACON® NXP and VACON® NXS product families. The option board is identical to OPTE2 apart from the fieldbus connector.
- Modbus RTU protocol support
- Metasys N2 protocol support
- Termination resistor can be activated with jumper
- Sub-D9 connector
- Slots VACON® 100: DE
- Slots VACON® 20: E
- Slots NXS/NXP: DE
Ordering number: OPTE8-V coated

VACON® Dual-Port Ethernet OPTE9
Provides multiprotocol Ethernet interface to VACON® NXS, VACON® NXP, VACON® 100 and VACON® 20 products.
- Modbus TCP/UDP, PROFINET and EtherNet/IP protocol support
- MRP and RSTP protocol support
- 2 x RJ45 connectors with built-in switch
- Slots VACON® NXS/NXP: DE
- Slots VACON® 100: DE
- Slots VACON® 20: E
- Certified by ODVA for fulfilment of the EtherNet/IP standard
- Certified by PI for fulfilment of the PROFINET standard (Conformance Class B)
Ordering number: OPTE9-V coated

VACON® Advanced Dual-Port Ethernet OPTEA
This option board provides multiprotocol Ethernet interface to VACON® NXP, VACON® NXS, VACON® 100 and VACON® 20 product families. The option board has advanced features to OPTE9.
- Features as OPTE9
- Advanced features
- PROFINET System redundancy S2
- ProfiSAFE over PROFINET
- Emulation mode of OPTCI, OPTCP and OPTCQ
- Slots NXS/NXP: DE
- Slots VACON® 100: DE
- Slots VACON® 20: E
Ordering number: OPTEA-V coated

VACON® EtherCAT OPTEC
Provides EtherCAT interface to VACON® NXP, VACON® 100 and VACON® 20 products.
- EtherCAT protocol support
- Based on BECKHOFF ASIC
- VACON®profile and CiA 402-like profile
- 2x RJ45 connectors
- Slots VACON® NXP: DE
- Slots VACON® 100: DE
- Slots VACON® 20: E
Ordering number: OPTEC-V (coated)

Software
| Type | Software Characteristic | Name | Version | Language | Released | Status | Download | File type |
|---|