Manual valves
Manual valves provide reliable on/off control for various applications. Choose from a wide range of materials, sizes, and connections to find the perfect fit for your system.

25 years of raising the bar
For more than two decades, the SVL portfolio has met the changing requirements for industrial refrigeration – from the shift to natural refrigerants, to demands for greater energy efficiency and higher pressures and temperatures. We look back at 25 years of technological advancements that have kept the SVL portfolio relevant for customers around the world.
Read more

SVL Flexline™ platform is expanded to 140 bar MWP to meet an increasing demand of large manual valves in industrial design for large scale R744 transcritical CO2 systems.

The range of stainless steel products is based on the successful modular concept from the products in the Flexline™ family, covering the SVL valves. The stainless steel products are therefore offer many of the same benefits known from the Flexline™ concept.
Stop valves
Stop valves, part of the SVL Flexline™ platform, are designed for industrial applications, providing reliable shut-off control in medium to high-pressure systems. With a modular design, these valves offer flexibility by using a common housing for multiple functions, making installation and maintenance simple and efficient. Built for high-pressure conditions and future refrigerants, they ensure smooth operation, high reliability, and sustainability with low emissions and life cycle costs.

The QDV quick-closing oil drain valves facilitate efficient oil drainage, enhancing maintenance and operational reliability in refrigeration systems.
Manual regulating valves
Danfoss manual regulating valves, offer precise control for industrial refrigeration systems, including sub-critical CO₂ and heat pump applications. These valves are designed with a modular concept that allows the regulating function to be easily swapped with other modules in the same housing, providing great flexibility and ease of service. With high reliability, smooth operation, and compatibility with future refrigerants, these valves deliver efficient, reliable performance while simplifying maintenance and installation.
Coming soon...
Coming soon...
Check valves
Check valves for industrial refrigeration, ensure one-directional flow of refrigerants, preventing backflow and protecting system components. These valves are built for reliability in demanding environments, including applications with CO₂ and ammonia. Their robust design, combined with easy installation and maintenance, makes them a critical component in optimizing refrigeration system performance. Offering flexibility and durability, these valves are suitable for a wide range of high-pressure refrigeration applications.

SCA and CHV check valves ensure reliable prevention of reverse flow, safeguarding system performance, integrity, and efficiency in both commercial and industrial refrigeration applications.
Strainers
Strainers are designed to protect refrigeration systems by filtering out debris and contaminants, ensuring optimal performance and preventing damage to critical components. Available in various sizes and configurations offering flexibility with shared housing for multiple functions. They are suitable for high-pressure systems and are easy to install, maintain, and service, helping to reduce downtime and maintenance costs.