Saturation of hydraulic oil filters is typically surveilled by mechanical devices with poor performance. This solution gives a poor indication when to change the filter due to saturation, causing contaminated oil or high viscosity of the oil caused by a too low temperature. By using a MBS 2050 pressure transmitter it provides a continuous indication on level of saturation which reduces downtime and wear and tear.
Typical specifications
Pressure range: 0.5 –3 bar
Temperature range: -40 – 85 °C
Accuracy: 1.0 % FS
Overpressure: 6 x FS
Features and benefits
Good overall accuracy
Excellent EMC immunity
Wide operating temperature range
Good vibration and shock stability
Zero drift due to excellent long term stability
Wide range of electrical and pressure connections
Wetted parts made of stainless steel
Related products
MBS 3000 general purpose pressure transmitters
MBS 3000 is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions. The flexible pressure transmitter programme covers all standard output signals.