Solution provider of emission monitoring to the maritime industry
Visit our website
We develop sensors and systems for the global maritime industry based on sophisticated and patented technology. Solutions that are ideally suited for the increased focus on the environment and performance optimization.
We are innovating the way the maritime industry control emissions of their fleets and document compliance.
We are engineering a more sustainable shipping industry
Danfoss IXA A/S is a leading player in certified marine emission monitoring solutions. Our innovative sensors precisely and continuously measure climate parameters and environmentally harmful gases, providing documentation of regulatory compliance and essential input for energy optimization.
Product range
We offer emission monitoring solutions that are easy to install, operate and maintain. The products are developed for the maritime environment, and are consequently build extremely robust.

MES 1001 MARPOL represents a significant advancement in emission monitoring technology for the maritime industry. As an in-situ CEMS solution, it simplifies TIER III MARPOL compliance by directly measuring NOx, SO2, and NH3 in exhaust pipes of marine engines. With its onboard calibration technology, the MES 1001 MARPOL eliminates the need for costly spot checks onboard, representing a significant advancement in emission monitoring technology.

MES 1002 is a compact, in-situ single SO2/CO2 CEMS analyzer, that advances scrubber compliance and enhances operational performance. MES 1002 is the ultimate CEMS solution for ship owners, operators and scrubber OEMs, due to zero-drift technology, the 2-years exchange service program and the simple setup for easy installation.

Ammonia represents a significant advancement in emission monitoring technology for optimization of ammonia-ready engines and SCR systems and ensuring crew safety. MES 1001 Ammonia ensures accurate and reliable monitoring of NH3 and NOx emissions for optimal engine performance. Ammonia engines require higher measuring ranges than standard fuel engines. MES 1001 Ammonia offers an extended range of 1000 ppm NH3.