Efficient water misting for healthy crops, livestock, and controlled environments
In agriculture, precise water application is essential for plant growth, animal welfare, and climate control. Danfoss water nozzles deliver a fine, uniform mist that supports irrigation, cooling, and humidity control in greenhouses. Livestock housing, and openfield applications, helping farmers improve yields while conserving water.field applications field applications
How it works
- Atomization – Danfoss nozzles create fine droplets that bind to dust particles in the airfine droplets that bind to dust particles in the air fine droplets that bind to dust particles in the air
- Particle Capture – The mist increases the weight of dust particles, causing them to settle quickly
- Targeted Suppression – Nozzles can be positioned at dust generation points for maximum efficiency
Key benefits
- Improved air quality – Reduces airborne dust for a safer, healthier work environment
- Equipment Protection – Minimizes dust ingress into machinery, reducing wear and maintenance costs
- Visibility & Safety – Clearer sightlines improve operational safety
- Durable Performance – Designed to withstand demanding industrial conditions.
Typical applications
- Mining & quarrying – Suppressing dust at crushers, conveyors, and loading points.
- Construction sites – Controlling dust during demolition, excavation, and material handling.
- Bulk material handling – Ports, grain terminals, and cement plants.
- Recycling facilities – Dust suppression in shredding, sorting, and processing areas.
Danfoss Nozzle solutions for agriculture
HX Nozzles – High capacity, robust design for large scale dust suppression in mining and heavy industry.
- Datasheet: HX Nozzle – Type HX (PDF) AD AntiDrip Spray Nozzles (PDF)‑AD Anti‑Drip Spray Nozzles (PDF)
Slimline Nozzles – Compact, efficient misting for smaller dust control zones or mobile equipment.
- Datasheet: Slimline Nozzles (PDF)
Best practice recommendations
- Position nozzles close to dust generation points for maximum suppression.
- Use filtered water to prevent clogging and maintain spray quality.
- Adjust droplet size to match dust particle size for optimal binding.
- Regularly inspect nozzles to ensure consistent performance.