Milk cooling tanks ensuring accurate temperature control
Dairy farms rely on highly efficient cooling of the milk to keep the milk at a consistent temperature of about 4°C in the milk tanks until the milk is collected for further processing.
Milk is stored at the farms in either closed or open milk tanks. To maintain the quality of the milk it is quickly cooled from 38°C leaving the cow to 4°C in the milk tank. The milk tank is typically equipped with a mixer to accelerate the cooling process and homogenize the milk.
In the Danfoss range of solutions for efficient cooling of milk tanks you will find solutions suited for any tank size, any evaporation temperature and for all types of refrigerants, including low GWP refrigerants. The accurate temperature control of the Danfoss components also ensures that the milk does not freeze to avoid depleting of the fresh milk quality. Our solutions are tailored to comply with national/regional legislation.
Features and benefits
-
Air cooled condensing units especially suited for milk cooling tanks, equipped with hermetic compressors, mainly reciprocating and scroll compressors, sometimes semi hermetic compressors
-
Customized condensing units sized to fit tank dimensions and ambient temperatures
-
A wide range of controls to secure reliable refrigeration
-
Long service life
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Article | Food safety Focus on system performance, reliability and connectivity | English | Multiple | 26 Mar, 2025 | 936.9 KB | |
| Article | Food safety Focus on system performance, reliability and connectivity | Portuguese | Brazil | 22 Oct, 2025 | 1.4 MB |
Related products

NRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.

Optyma™ iCO₂ 4.6 kW (MBP) condensing unit is a robust and low-noise solution for natural refrigerant R744 compatibility.

Brazed plate heat exchangers featuring our unique Micro Plate™ technology. Experience superior heat transfer with our brazed plate heat exchangers featuring our revolutionary Micro Plate™ technology.
Learning
Do you want to learn more about milk cooling tanks?
Contact us
For further information, please contact us.