Components for commercial ice makers
Every day, all over the world, people use ice for a multitude of applications ranging from keeping one’s beverage cold to much more critical applications such as ensuring a safe food supply.
Commercial ice machine components are typically used in ice makers for food service, lodging, healthcare and convenience store applications.
Ice can be produced in various shapes: square, crescent, cube lets, top hat cubes, and thin flakes. The machines come in a large variety of sizes and typically produce ice ranging from as little as 27 kg (60 lb) per 24 hr to as much as 1,100 kg (2,500 lb) per 24 hr.
No matter the shape of the ice or the size of the machine, you need reliable, high performance of your ice machine, as well as low noise level, high energy efficiency and the option to use environmental refrigerants to reduce your carbon footprint.
Danfoss offers a wide range of commercial ice machine components - such as compact mechanical, electronic controls and compressors required to meet the demands of the commercial ice making process.
Looking for industrial ice making machines? Read about our products and solutions for industrial ice making machines here.
Features and benefits
-
Superior temperature control
-
Lightweight and compact solutions
-
Stainless steel products for aggressive environments and the food & beverage industry
-
Reliable solutions, low operation and maintenance costs
-
Products suitable for use with all common refrigerants, including natural refrigerants
-
Long service life
Related products

NRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.

The design concept of the Optyma™ condensing units is optimization, with newly designed single or two fan units, with standard or enlarged condenser (for high ambient conditions). To fulfill customer demand we have developed different versions of the Optyma condensing unit worldwide.

T2 / TE2 thermostatic expansion valves are used for liquid injection into evaporators on both refrigeration and air conditioning systems using fluorinated refrigerants. T2 / TE2 is supplied with an interchangeable orifice assembly for easy stocking and service.

EVUL solenoid valves are designed to fit into compact refrigeration systems and can be applied in liquid, suction, and hot gas lines. EVUL solenoid valves can be used in many different refrigeration systems and are specially designed for commercial refrigeration systems, refrigeration appliances, liquid coolers, ice cube machines, mobile refrigeration systems, heat pump systems and air conditioning units.
Case stories

Refrigeration manufacturer Haglund Industri AB wanted to achieve energy efficiency class A. Experts at the Danfoss Application Development Center (ADC) rigorously tested new component packages and reported energy savings up to 34%.
Contact us
For further information, please contact us.