Benefits of electric floor heating:
Independent control of the temperature regulation which enables rooms not in use to be switched off.
Minimum floor height is added - your floor construction total added height will vary from approx. 10 - 15mm.
No worries about possible damages (like leakages, etc.).
Install and forget about it - noise and maintenance free heating system requires minimum of attention.
Easier design and quicker installation – the electric heating system consists of only two main components: a heating element and a thermostat requiring minimum of labor costs during the installation.
No moving parts or maintenance requirements – the system is hidden inside the floor construction with only one visible element – a thermostat on the wall. No specific room or location in your home is needed for the appliances.
Get a quick result - the required temperature is achieved quickly depending on the floor construction. Rooms will be heated only when in use providing an amazing saving option.
With the integrated timer function in the thermostats, you can switch to “low cost electricity” for additional savings.
When a room is exposed to an additional heat source (e.g. the sun), the thermostats react and ensure that the temperature remains stable. With this feature, your indoor climate will improve and it will bring you additional savings.
When calculated and mounted correctly, the electric floor heating system will heat the floor evenly. No alternative system where temperature depends on the distance from the heating element can ensure the same effect.