Late spring frosts are one of the greatest challenges vine growers are facing. Non-heated vines can suffer considerable inflorescence damages (up to 50 percent), while heated vines will have dramatically improved protection of harvest loss or damage and reduce the losses to approximately 13-20 percent.
Electric heating solves the challenge with energy-efficient systems using electric heating cables to protect vines against frost damage. Vineyard Frost Protection is a sustainable solution for a green and clean future through low energy consumption during the frost period, allowing up to 87 percent of the harvest to be saved. Vineyard Frost Protection is an ideal solution for any vineyard dimension.
The electric heating system product portfolio for the Vineyard Frost Protection consists of three major components:
- a heating element – heating cable with constant wattage or a self-limiting heating cable
- a controller with a temperature sensor or a controller with both temperature and moisture sensors
- fixing elements and accessories
The heating cables are installed and fixed on metal wire along the grapes. The system is controlled automatically by temperature sensors connected to the controller.
Most of the cables are manufactured as ready-made heating elements with a specific length, with connecting power supply cable (cold lead or cold tail) and sealed joints (connection muffs or end terminals). The range of the heating cables' linear output for Vineyard Frost Protection is usually between 10 and 20 W/m (Watt per linear meter).
To choose the best solution it’s necessary to:
- consider the vinery’s geographical position and temperature fluctuations and choose the corresponding power needed per meter
- indicate length of each row of vines
- contact EH@danfoss.com for technical support
Features and benefits
-
An energy-efficient solution with electric heating cables
-
Easy, fast and reliable installation
-
A customized approach to meet client’s needs, area of vinery, and number of rows
-
Proven high vine-saving impact compared to the existing methods
-
A sustainable solution for a green and clean future through low energy consumption during the frost period
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Application guide | Vineyards Frost Protection | English | Multiple | 17 Oct, 2021 | 13.7 MB | |
| Application guide | Vineyards Frost Protection | Chinese | China | 24 Nov, 2021 | 14.6 MB | |
| Application guide | Vineyards Frost Protection | Latvian | Latvia | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Danish | Denmark | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Serbian | Serbia | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Dutch, Flemish | Netherlands | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Romanian, Moldavian, Moldovan | Romania | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Czech | Czech Republic | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Swedish | Sweden | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Norwegian Bokmål | Norway | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Ukrainian | Ukraine | 24 Nov, 2021 | 13.9 MB | |
| Application guide | Vineyards Frost Protection | Italian | Italy | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Estonian | Estonia | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Slovenian | Slovenia | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Hungarian | Hungary | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Portuguese | Portugal | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Russian | Central Asia Unit | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Spanish, Castilian | Spain | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Slovak | Slovakia | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | English | Multiple | 10 Nov, 2025 | 12.5 MB | |
| Application guide | Vineyards Frost Protection | Bulgarian | Bulgaria | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Lithuanian | Lithuania | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | French | France | 21 Nov, 2024 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Croatian | Croatia | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | German | Germany | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Finnish | Finland | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Turkish | Turkey | 24 Nov, 2021 | 14.1 MB | |
| Application guide | Vineyards Frost Protection | Polish | Poland | 02 Oct, 2024 | 14.1 MB |
Related products

Outdoor heating cables are used for efficient snow removal and ice prevention. They provide safety for people, buildings, and the environment. It is a sustainable solution for a green and clean future through low energy consumption during the frost period.
Videos


Contact us
For further information, please contact us for technical support


Follow us to stay up with the latest news, updates, announcements, and resources from Climate Solutions. Of course, we want to hear from you too - so jump in and join the conversation.