Efficient refrigeration systems & reefer containers
A refrigerated container or reefer is a container, used for shipping of temperature-sensitive cargo. These containers have one or multiple temperature chambers. This application is one of the most challenging refrigeration applications when it comes to design and reliability of the system. The container has to withstand vibrations, shock and harsh conditions at sea. All components must pass salt-spray tests and comply with other stringent norms to ensure safe refrigeration of the cargo during the journey.
Danfoss provides reliable controls and heat exchangers to build efficient refrigeration systems for containers. In our product portfolio you will also find products for CO₂, which has great potential to replace HFCs in container refrigeration systems. Reefer systems are designed with either semi-hermetic reciprocating or scroll compressors. Multiple capacity/speed compressors are preferred for use in reefers. Danfoss components will always enable optimal performance of your refrigerated container.
Features and benefits
-
Precise temperature control
-
Stainless steel products for high hygiene and low corrosion risk
-
Reliable solutions, low operation and maintenance costs
-
Products suitable for use with all common refrigerants, including natural refrigerants
Related products

NRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.

Brazed plate heat exchangers featuring our unique Micro Plate™ technology. Experience superior heat transfer with our brazed plate heat exchangers featuring our revolutionary Micro Plate™ technology.

GBC ball valves are manually operated shut-off valves suitable for applications where bi-directional flow is a requirement. GBC valves are approved for applications in liquid, suction, and hot gas lines in refrigeration and air conditioning systems.
Contact us
For further information please contact us.