A patented, revolutionary solution for machines with multiple operational modes
Danfoss Power Solutions is pleased to announce the launch of Hybrid Load Control (HLC), a displacement control designed for the company’s H1P and MP1P hydraulic pumps. Intended for dual-mode hydrostatic propel applications in mobile machinery, Hybrid Load Control combines the behaviors of two control types into one unit: load-independent behavior (also known as electric displacement control or EDC) and load-dependent behavior (also known as non-feedback proportional electric control or NFPE). The control eliminates performance compromises, increasing operator comfort and productivity. The patented HLC solution is ideal for most hydrostatically propelled machines that perform multiple tasks or have different operational modes – such as telehandlers, wheel loaders, street sweepers, and forestry equipment.
Features and benefits
Combines the load-dependent and load-independent controls into one– no need to compromise
Superior driving performance – increasing operator comfort and productivity
Integrated hardware/software solution – flexibility to define and optimize machine behavior
A PLUS+1® compliant solution, designed to work with the PC036 propel microcontroller