Full traction control on each wheel - any speed, any terrain
Designed for systems with one pump and two or four drive motors, PC-AC MultiMotor offers superior traction and control and reduced development time
Get to market faster with PC-AC MultiMotor - a propel controller and software solution for hydrostatic transmissions. Designed for systems with one pump and two or four drive motors, PC-AC MultiMotor offers full traction control on each wheel or axle from zero to maximum ground speed across varying terrains. This easily customizable, off-the-shelf solution offers multiple technical features, including anti-slip and anti-block control capabilities, plus axle load distribution control.
Better traction control, enhanced driving safety, and terrain preservation
Improved vehicle controllability
Configured within the PLUS+1® Service Tool
Startup and tuning can be completed in as little as one week
Design to cover state-of-the-art standards of functional safety
Ideal for self-propelled sprayers, feeder mixers, forage harvesters, graders, and mining application