Danfoss introduces TurbocorCloud®, a cloud solution designed to enhance the performance of Turbocor® compressors through smart, connected technology. This platform provides users with seamless remote access to optimize compressor systems efficiently, effectively reducing the need for site visits.
TurbocorCloud® is a cloud-based platform and diagnostics solution compatible with any Danfoss Turbocor® compressor. By connecting a Turbocor compressor to the secure Danfoss TurbocorCloud Portal, users gain access to detailed compressor information on any internet-connected device. The portal provides alerts for upcoming service intervals and uses historical and real-time data for performance analysis, highlighting potential issues and suggesting preventative actions to maximize efficiency and reliability.
Key features include:
- Remote monitoring & diagnostics: access compressor data, industry-leading trending capabilities, giving technicians the ability to prepare for on-site visits
- Downloadable Compressor Logs: remotely view, access and download compressor faults and events for analysis and remote troubleshooting, even when the compressor is powered off eliminating the need to dispatch on-site support
- Proactive maintenance: quickly view compressor components that require upcoming service and maintenance, preventing unscheduled downtime
- Leverage Technical Expertise: allow the most knowledgeable technicians access to all compressors managed to provide improved technician efficiency and customer peace of mind.
- Secure data management: robust cybersecurity measures protect customer data, ensuring confidentiality and integrity.
Technical specifications
TurbocorCloud can be quickly fitted to any Turbocor® compressor using either the 4G LTE antenna or ethernet port. It provides 24/7/365 accessibility to performance data, enabling enhanced performance analysis through historical trending and real-time insights. It can be used in conjunction with existing Building Management Systems (BMS) for streamlined operations and is available worldwide, providing consistent service and support to customers globally. Flexible subscription options are possible to meet diverse customer needs.
TurbocorCloud empowers our OEM customers and Turbocor Approved Service Providers with seamless remote access, enabling them to monitor compressor health, access logs, and trend data from anywhere. In mission-critical sites like data centers and hospitals, where cooling system reliability is paramount, this solution offers unparalleled insights and control, ensuring uninterrupted operation.
TurbocorCloud provides peace of mind by reducing downtime and costs, improving efficiency, and offering a competitive advantage through enhanced service quality.