• My Apps
    My Apps You will have the option to use My apps once you login.

Danfoss is elevating industrial heat pump potential

Friday, December 19, 2025

Danfoss is addressing the increasing demand for industrial heat pumps by offering technologies capable of reaching 120°C/248°F today and 150°C/302°F on the horizon.

Industrial heat pumps play a central role in decarbonizing sectors such as Food & Beverage, Pulp & Paper, Chemicals, and Textiles — industries that rely on high-temperature water or steam for processes like drying, sterilization, and boiling. They also provide a strong path for decarbonizing district heating networks, where high supply temperatures are essential for reliability and efficiency. Until recently, heat pump technology could deliver temperatures in the range of 90–100°C. With new developments, Danfoss is helping push that ceiling significantly higher.

Ivan Rangelov

We’ve invested heavily to expand our product portfolio, particularly our compressor lineup, to support the development of heat pumps from 100 kW up to 3 MW — compatible with a wide range of refrigerants, from low-GWP options with HFOs to natural alternatives such as CO₂ and hydrocarbons.

These solutions are ready to go. Backed by decades of heat pump application expertise, a broad portfolio, and a steadfast commitment to quality, we enable OEMs to build robust, future-ready process systems.

Ivan Rangelov, Industrial Heat Pump Manager, Danfoss Climate Solutions

For many industries racing against rising costs, sticking to fossil-fueled solutions can feel safe — but it often means missing out on innovative, ready-to-use technologies now available. The Danfoss offering is built to support industrial heat pump design and performance not just through reliable components, but through deep application expertise, advanced simulation services like the A3S program, and lab-testing capabilities in our Application Development Centers. From early-stage system design to development partnerships, Danfoss is positioned to support customers throughout the journey.

Fabio Klein

We believe industrial heat pumps will drive the next major wave of decarbonization in industry. This is a fast-growing market, and we’ve made strategic investments to lead it — not just with best-in-class technology, but with the insight and tools to help our customers develop smarter, more efficient systems.

Fabio Klein, Divisional President, Danfoss Commercial Compressors

System design support from start to finish


To help OEM customers bring their systems to market faster and offer attractive alternatives to boilers in industrial processes and district energy projects, Danfoss provides:

  • The broadest portfolio of qualified compressors for industrial heat pumps compatible with low-GWP and natural refrigerants — from scroll, semi-hermetic reciprocating and screw to oil-free centrifugal technologies
  • A wide range of line components and controls, including high-temperature electric expansion valves and a comprehensive oil-free portfolio to boost reliability and system efficiency
  • Alsmart® controller — our innovative programmable HVAC controller platform, which combines best-in-class hardware with advanced programming and monitoring tools, effectively becoming the brain of the system

Industrial heat pump products that are not only efficient but also readily available — giving OEMs a competitive alternative to boilers and the tools to meet demanding high-temperature requirements.

Want to elevate heat pump potential together? Contact Danfoss for more information or visit Industrial heat pumps page.

Learn more