Your go-to newsletter for technical updates and latest changes in refrigeration and industrial solutions—delivered nearly every month.
Danfoss Tech Insider keeps you up to date with the latest developments in the Cooling and Industrial Products portfolios from Danfoss Climate Solutions. Each edition ofers a quick overview of key technical updates and product news, with direct links to relevant documentation and further details. Published monthly, Tech Insider ensures you’re always informed about the latest innovations and changes across our products and solutions. We hope you enjoy reading Danfoss Tech Insider and find it both useful and inspiing!
Table of contents
- New Bi-Flow solenoid valve EVRC 6
- Release of the redesigned Danfoss Gas Sensor product family
- GBCT copper tube versions: apply of new valve housing with access port integrated
- End of service and end of life for multiple products
- New and updated content
Commercial Refrigeration
New Bi-Flow solenoid valve EVRC 6
Danfoss is pleased to introduce the new bi directional solenoid valve EVRC 6, designed for reversible systems such as heat pumps and reverse hot gas defrost applications. This latest addition has received UL/CSA approval, making it suitable for the North American market.
The EVRC solenoid valves are compatible with the solenoid coils used in the EVR series. For applications requiring higher capacity, the EVRC 15 and EVRC 20 valves are also available.

Available range of bi flow solenoid valves EVRC

For more information, please visit the Danfoss Store or contact your local sales representative.
GBCT copper tube versions: apply of new valve housing with access port integrated
Starting from Week 34, 2025, the Danfoss 140 bar ball valve GBCT (copper tube version) will feature a new valve housing with an integrated access port.
The changeover at the production plant will take place between August 25 and October 25, 2025. During this transition period, both the old and new designs will be available on the market.
The fit, form, and function of the product, as well as the code numbers, will remain unchanged.
Example of current and new design of GBCT 22s shown below

Current GBCT 22s, copper connector, without access port and with access port

New GBCT 22s, copper connector, without access port and with access port
This change will affect GBCT, copper tube versions shown below

Food Retail
Release of the redesigned Danfoss Gas Sensor product family
We are pleased to announce the release of the newly redesigned DGS (Danfoss Gas Sensor) product family. The redesigned devices maintain the same core functionalities as the previous generation while introducing several enhanced features.

The updated products will be launched under new product codes

Key changes in the redesign
This redesign does not affect the main functions of the device. The improvements include:
- Isolated Modbus circuit
- Modbus connector that now includes GND and is separated from the power supply
- Improved EMC immunity
- Case predrilled for cable passage, with metallic plugs to maintain the IP rating
- 45-degree connectors for easier access
The images below illustrate the changes in the redesigned DGS device

Compatibility and Accessories
Other products and accessories in the DGS portfolio (including spare sensors, the handheld service tool, strobe & horn, and power supply) remain unchanged and are fully compatible with the redesigned DGS product family.
The redesigned DGS version will be compatible only with the AK SM 800A.
Availability and Additional Information
The redesigned products will be available from September 2025.
A stock of current DGS products, compatible with previous versions of the System Manager prior to the AK-SM 800A, will still be available for gas sensor replacements.
If you need additional information, please contact your local Danfoss sales representative.
Industrial Refrigeration
Release of Danfoss NeoCharge™ Solution
We are pleased to announce the release of the groundbreaking Danfoss NeoCharge Solution designed for and tailored to the needs of industrial refrigeration. NeoCharge is a simple, unique technology that reduces the system charge by controlling the refrigerant injection into the evaporator keeping high performance.
How NeoCharge™ creates value
Increase safety
- Significantly reduces ammonia charge, meeting regulatory standards
- Provide the required cooling to all assets
- Ensures safe operation with built-in features that minimize downtime
Optimize Performance
- Use the charge in the most efective way
- Compatible with all ammonia refrigeration systems, facilitating easy retrofittin
- Ofers a “plug n’ play” installation process, ideal flow new build and existing systems
Maximize efficiey
- Reduce energy costs by up to 20%
- Eliminates superheat in Direct Expansion (DX) systems
- Increase capacity by up to 40% using the same refrigerant charge
- Reduce new system footprint

The NeoCharge Solution is a package that includes
- NeoCharge Sensor: Indicates the amount of liquid at the evaporator outlet
- NeoCharge Sensor-Clamp: Used for attaching the sensor to the evaporator tube
- EKE 450 Controllers: Controls the valve based on the sensor signal
- Solid-state relay: for NeoCharge sensor external power supply.

For more information, please visit our Danfoss Store or contact your local sales representative.
Introduction of a new magnetic coupling seal in motor-operated ICM and ICMTS valves, CVE pilot valves, and ICF valve stations
Due to introduction of new ICAD B actuator and phase-out of ICAD A version, it was decided to implement new O-ring for ICAD B version in all ICM, ICMTS valves, CVE pilot valves and ICM modules in ICF valve stations.

New ICAD B O-ring is fited in new location, in a place where ICAD A wear ring was seated before. New ICAD B O-ring has diferent size and diameter and cannot be used for ICAD A actuator.
Fully assembled valves will be delivered only with new ICAD B O-ring. The O-ring will be attached to the magnetic coupling with plastic bag and short instructions (please see the photo below). This is done due to risk of the O-ring falling off y transportation.
If the valve needs to be coupled with ICAD A, the wear ring and ICAD A O-ring must be ordered separately:
- Spare part 027H0356 for ICM 20-32
- Spare part 027H0357 for ICM 40-150, ICMTS and CVE
Top modules for ICM 20-65 and ICMTS modules, which are often used as spare parts, will be delivered both with ICAD B O-ring and ICAD A wear ring and O-ring.
- The ICAD B O-ring will be attached to the magnetic coupling with plastic bag and short instructions.
- The ICAD A wear ring and O-ring will be inside a plastic bag with short instructions in- cluded into the box, but not attached to the valve (see photo on the left)
Implemented for the production in Poland from beginning of June, production in China and Mexico will implement the change by end of June 2025. First delivery of changed products depends also on parts being in transit and stored in stocks.

For more information, please visit our Danfoss Store or contact your local sales representative.
Relevant for all categories
End of service and end of life for multiple products
At Danfoss, we prioritize product security and are committed to protecting our users by adhering to evolving global cybersecurity regulations and standards, such as RED and NIST.
To that end, we have phased out legacy products in the past and will continue to do so for products that can no longer be updated to meet the latest regulatory requirements or industry standards.
As part of this commitment, Danfoss ECS has achieved IEC 62443-4-1 certification for its secure development lifecycle process, ensuring that security is a priority in both current and new product development. This certification demonstrates our dedication to providing secure, future ready solutions.
In alignment with these standards, and driven by recent European cybersecurity legislation, we are enforcing a hard End of Service (EoS) policy for legacy products that have already reached their End of Life (EoL), as previously announced.
These products can no longer meet current regulatory or security requirements. Continuing to provide services for these products would place Danfoss under new legal obligations to maintain security updates.
For example:
- The AK SM 800 was officially declared End of Life in May 2021, as noted in the Product Note: System Manager Portfolio – Phase outs. According to that communication, End of Life status leads to End of Service. Although Danfoss extended minor support, such as EDx file updates, this is no longer permitted under the new legislation. Despite this, we have provided updates to EDx files, which constitute a violation of legislative requirements for an End-of-Life product.
We strongly encourage customers to contact Danfoss sales offices to discuss potential replacement projects. Danfoss will cease all services for legacy products. If you are still using one of the affected products, we highly recommend reaching out to your local Danfoss sales representative to explore secure replacement options.
Examples of affected products include
AK SM 800, AK SM 350, AK SM 720, PI 100/200/300 series, AKM, AKA, AK SC 255, AK SC 355, EM 100, AK CS, and EM 800.
Additionally, there may be other products that were phased out more than two years ago. For instance, the SC255 and SC355 were phased out in 2016, and the EM 100 in 2013, which is why we are reinforcing the End of Service for products phased out more than two years ago.
Additional technical explanation
Rising product vulnerabilities necessitate prompt action to prevent data breaches, as the cybersecurity landscape continues to evolve. Since all software contains bugs, legacy systems lacking modern security measures become increasingly susceptible to exploitation. Recent trends underscore how these vulnerabilities can:
- Enable unauthorized access
- Cause denial of service (DoS)
- Disrupt operations or system availability
- Lead to data leakage or manipulation
The ability to promptly address vulnerabilities and resolve them through a professional process is crucial at every stage of the product or service lifecycle. Over the past year, there has been a noticeable increase in reports from external security researchers highlighting vulnerabilities in Danfoss products. This trend aligns with the growing emphasis on security and upcoming regulations, and it is anticipated that it will continue to rise in the future.
Real world examples
• Russia, 2022:
Sixteen supermarkets using AK SM 800 were targeted by cyberattacks at the start of the war. The hacker group Anonymous publicly encouraged disrupting Russian infrastructure.
→ Recommended action: Migrate to AK SM 800A with hardened security features.
• Israel, 2022:
Forty stores were hacked. All affected stores lacked proper firewall or VPN protection, and all used AK SM 800. Only the SM800 was affected; however, our sales team reported that a mix of SM800 and SM800A units was installed.
→ Recommended action: Replace with AK SM 800A and follow secure installation practices.
• May 2023 – Danfoss AK EM 100:
An external security researcher discovered several serious issues in the Danfoss AK EM 100 product that could allow hackers to access and take control of the system. As the AK EM 100 is no longer supported, Danfoss identified six specific issues (CVEs) and advised immediate decommissioning and migration.
→ Recommended action: Upgrade to AK SM 800A with Alsense Cloud.
• August 2023 – Danfoss AK SM 800A:
An external security researcher reported that the Danfoss AK SM 800A product had vulnerabilities due to inadequate restrictions and input handling, potentially allowing hackers to take over the system. In response, Danfoss identified three specific issues and advised customers to resolve the problem by installing the latest software version, which at that time was V3.3.
→ This highlights the importance of using supported, actively maintained products
Video updates
Technical literature new and updated
Commerial refrigeration/Sensing solutions
- Data Sheet:Thermostat type KPU
- Data Sheet: Check valve type NRVT
- Data Sheet: NRV check valve CO2
- Data Sheet: Colibri® Electric expansion valves Type ETS 12C, ETS 24C, ETS 25C, ETS 50C, ETS 100C
- Data Sheet: Solenoid valve Type EVR 2 - EVR 40
- Data Sheet: A2L Gas Sensor - Compact design DST, GSxx series
- Data Sheet: A3 Gas Sensor
- Data Sheet: Gas detecting sensor, type DGS
- Data Sheet: A2L Gas Sensor, Types DST G54B, DST GR32
- Data Sheet: A2L Gas Sensor, Types DST G54A, DST G54C, DST G55A
- Data Sheet: SEN:Gas Sensor DST G200
- Application guide: Optyma™ iCO2 condensing units - R744 | 50 Hz
- Application guide: Variable speed compressors NVK35FSC, NVS50FSC, NVS70FSC with controller N206 series
- Application guide: Variable speed compressors NUS100FSC, NUS125FSC & NUS160FSC with controller N112 series
- Application guide: Rotary compressors VRN
- Product information: DST GS-series gas sensors - the compact and resistant solution for gas detection
Industrial refrigeration
Relevant for all areas
All information, including but not limited to information regarding product selection, application or use, product design, weight, dimensions, capacity, or any other technical data of products in product manuals, catalog descriptions, advertisements, etc., whether provided in writing, verbally, electronically, online, or via download, is to be considered purely informative and is binding only if and to the extent explicitly referenced in a quotation or order confi- mation. Danfoss assumes no responsibility for possible errors in catalogs, brochures, videos, and other printed materials. Danfoss reserves the right to make changes to its products without prior notice. This also applies to products already ordered but not delivered, provided such adjustments are possible with-out substantially changing the form, suitability, or function of the product. All trademarks contained in this publication are owned by Danfoss A/S or Danfoss group companies. Danfoss and the Danfoss logo are trademarks of Danfoss A/S. All rights reserved.