Your go-to newsletter for technical updates and latest changes in refrigeration and industrial solutions—delivered nearly every month.
Danfoss Tech Insider keeps you up to date with the latest developments in the Cooling and Industrial Products portfolios from Danfoss Climate Solutions. Each edition offers a quick overview of key technical updates and product news, with direct links to relevant documentation and further details. Published monthly, Tech Insider ensures you’re always informed about the latest innovations and changes across our products and solutions. We hope you enjoy reading Danfoss Tech Insider and find it both useful and inspiring!
Table of contents
- Large CO₂ Ejector
- Release: SVL-HT 65B Housings DN 50 - DN 100 for Heat Pump applications
- Introduction: New GBC L, 50bar ball valve
- ICMTS 20 - Material change & New Combi connectors
- New and updated content
Commercial Refrigeration
Release: SVL-HT 65B Housings DN 50 - DN 100 for Heat Pump applications
With this housing release, you can combine the current SVA 65BT Top Complete (approved for temperatures up to 190 °C / 374 °F and 65 bar / 943 psig) with the matching SVL HT 65B Valve Housing to create a complete high temperature, 65 bar Stop Valve solution.
Key features
- High temperature capability: new housings are designed to operate at temperatures of up to 200 °C, delivering superior performance in high temperature environments
- Enhanced durability: with TLP surface treatment, these housings offer enhanced durability and extended service life.
- Compatibility: new housings can be combined with the current SVA 65BT Top Complete, approved for temperatures up to 190 °C (374 °F) and 65 bar (943 psig), to create a complete high temperature, 65 bar Stop Valve

Details
Pricing for the new housings will remain consistent with that of the current SVL 65 bar housings (sizes DN 50 – DN 100). New sales codes for the SVL HT 65B housings are scheduled for release in March 2026.
Affected products
Introduction of these new housings comes with new sales code numbers.
Please refer to the attached chart on the following page for detailed information on the affected products.

Introduction: New GBC L, 50bar ball valve
Danfoss is now developing a new version of GBC ball valve with design that will be more environmentally friendly. This new version of GBC ball valve will replace the existing GBC 45 bar and GBC E 49 bar from size 1/4in. (6mm) to 1 3/8in. (28mm). The new range will be released in July 2025. Sales and migration will start from August 2025 following the regional plan described in the product note.
Description
This development of the new ball valve range, GBC L 50bar in stainless steel with copper plated connections, will provide you with the same high-quality performance with lighter products, easier, faster and safer to install. The new models can be used with most A1, A2L and A3 refrigerants. For more details about the design please refer to following section. You will benefit from a streamlined range with upgraded performance as a single model will cover use with most of A1, A2L and A3 refrigerants. As a result, the code numbers for models from size 6 to 28 are changed, while the models and code numbers for the sizes above 28 remain the same. Laying length remains the same.
Migration plan
See detailed product details from the table on the following page.
Danfoss is producing ball valve in China and Mexico plants, supplying different regions respectively. The new design is implemented first in the Chinese plant for all markets except Americas, then in the Mexican factory from Q4 2026 for the American markets.
Regional migration plan for Europe, TMA, India, China and Asia:

Ordering information
Date of accepting orders for new GBC L, 50bar:
- China: 1st of August 2025, with standard lead time of 2 to 4 weeks for the high runner codes
- Asia, India: 1st of November 2025, with standard lead time of 4 to 6 weeks for the high runner codes
- Europe & TMA: 1st of April 2026, with standard lead time of 4 to 6 weeks for the high runner codes
Date of last buy orders for old GBC / GBC E with size 6s to 28s:
- China: 31st of May 2026
- Asia, India: 31st of August 2026
- Europe & TMA: 31st of December 2026
The regional migration plan for North America and Latin America will be communicated once the production is in place.
Please work with your local account manager during this transition to ensure you have the new code numbers set up in your system to avoid any problems during the transition.
We thank you for your business and hope this transition will be an easy one. For more information, please visit our Danfoss Store or contact your local sales representative.




Industrial Refrigeration
ICMTS 20 - Material change & New Combi connectors
The new combi connectors are a widely recognized type in the food retail market, and to better meet customer requirements, ICMTS will adopt these connectors. In conjunction with this change, the housing and top nut material will be upgraded to forged steel. The housing will also feature a redesigned structure to align with forging technology and simplify manufacturing. The top nut’s geometry will remain the same.
ICMTS 20 Housing Changes
- The housing material will be upgraded from non-alloy steel P265GH (1.0425) to forged steel P285QH in accordance with EN 10222-4
- External dimensions will be adjusted to suit forging technology (refer to before/after comparison below)
- The new forged housing will incorporate combi welding connections, combining a DIN 25 butt weld with a 1 1/8" SA brazing connection
- The current housing design features only DIN 25 butt weld connections
Top Nut change
- The top nut material will be changed from S355J2G4 (1.0577, EN 10025) to forged steel P285QH in accordance with EN 10222-4, matching the housing material
- Design and dimensions remain unchanged

The code numbers for the housing will remain unchanged with this modification, while the description will be updated to reflect the new combi connections.
The change will be implemented gradually, with the first code numbers updated in March, and full implementation expected by June 2026.

Release: Large CO₂ Ejector
As a part of our ongoing commitment to providing innovative CO₂ solutions, we are pleased to announce that the Large CO₂ Ejector (LCE) has been released and is now open for sales. We are excited to bring this new technology to you and are confident that the large CO₂ ejector will deliver significant value to your business.
Solution overview
This solution, consisting of the LCE and the EKE 80 controller, is engineered to reduce energy costs while optimizing overall system performance, particularly in warmer climates. CO₂ systems equipped with large CO₂ ejectors benefit from lower energy consumption. The ejector can be utilized with racks that feature both high-pressure (HP) and low-pressure (LP) lift systems.

Key features & benefits
- Improved COP and enhanced system operation, with reduced compressor swept volume, resulting in lower energy consumption
- Fixed geometry enhances efficiency by optimizing flow dynamics and minimizing energy losses
- The combination of large CO₂ ejector and EKE 80 ejector controller ensures easy setup and commissioning, and optimizes ejector operation to achieve maximum system performance
- Reliable and robust design
- Fully integrated solution requiring no additional components such as check valves or filters
- Fully serviceable, with a complete spare parts program (cartridge, filter, O-rings)
- Easily accessible strainer/filter for fast maintenance
- Housing and cartridge delivered separately
The Industrial Application section of CoolSelector will be updated with the Large CO₂ Ejector at the end of Q2 2026. In the meantime, if you have an urgent need to select valves for a customer's project, please do not hesitate to reach out to local Danfoss sales organization.
Ordering & spare parts
Please refer to the attached document for a complete list of LCE housings, cartridges, spare parts, and accessories.
Video updates
Industrial Refrigeration
Technical literature new and updated
Industrial refrigeration
Food retail
- Brochure: Alsense® Food Retail Less waste. More sense
- Brochure: Danfoss food retail
- Brochure: Universal programmable controller – Alsmart®
- Brochure: Ensure energy-efficient and robust performance with ADAP-KOOL® case solutions
- Brochure: Simplify cold room operation with streamlined solutions
- Brochure: Optimize c-store efficiency with tailored refrigeration solutions
- Brochure: Supermarket heat recovery solution
- Brochure: Monitoring and connectivity solutions
- Brochure: Danfoss Smart Store Real solutions. Real results
- Brochure: Optimize energy efficiency with reliable ADAP-KOOL® pack control
- Brochure: Master your HVAC symphony with Alsmart®
All information, including but not limited to information regarding product selection, application or use, product design, weight, dimensions, capacity, or any other technical data of products in product manuals, catalog descriptions, advertisements, etc., whether provided in writing, verbally, electronically, online, or via download, is to be considered purely informative and is binding only if and to the extent explicitly referenced in a quotation or order confi- mation. Danfoss assumes no responsibility for possible errors in catalogs, brochures, videos, and other printed materials. Danfoss reserves the right to make changes to its products without prior notice. This also applies to products already ordered but not delivered, provided such adjustments are possible with-out substantially changing the form, suitability, or function of the product. All trademarks contained in this publication are owned by Danfoss A/S or Danfoss group companies. Danfoss and the Danfoss logo are trademarks of Danfoss A/S. All rights reserved.