Your go-to newsletter for technical updates and latest changes in refrigeration and industrial solutions—delivered nearly every month.
Danfoss Tech Insider keeps you up to date with the latest developments in the Cooling and Industrial Products portfolios from Danfoss Climate Solutions. Each edition ofers a quick overview of key technical updates and product news, with direct links to relevant documentation and further details. Published monthly, Tech Insider ensures you’re always informed about the latest innovations and changes across our products and solutions. We hope you enjoy reading Danfoss Tech Insider and find it both useful and inspiing!
Table of contents
- Launch of OFB shut-off ball valves
- Release of AK-CC25 Pro case controllers to market
- Introduction of SNV-ST for 140 bar for industrial CO₂ transcritical applications
- Release of GBC 90 bar ball valves, sizes 18s to 42s
- Extended operating limits for transcritical (UL-)HGX SH(P) CO₂ T compressors
Commercial Refrigeration
Launch of OFB shut-off ball valves
We are pleased to announce the launch of our new OFB shut-off ball valves. OFB is a series of ball valves. OFB shut-off ball valves are a suction solution for superior reliability of oil-free systems featuring Danfoss Turbocor® compressors. OFB efficiently prevents refrigerant migration during extended standby periods and the risk of liquid slug upon compressor restart. These valves are particularly suited for Danfoss Turbocor® oil-free compressors.
The OFB valve can be actuated by actuator or manually. Customers can buy Danfoss actuator and mount it on the bonnet of OFB to make the valve open and close. The actuators are being developed and will be ready for ordering in Q1 2026. Samples are available. Customer can also mount the manual kit which is delivered with OFB on the bonnet to open/close the valve manually.
Selection of OFB (available for ordering)

Selection of actuator (planned release in Q1 2026)

You can access the data sheet and the installation guide from links below:
Release of GBC 90 bar ball valves, sizes 18s to 42s
We introduced new designed GBC 90bar ball valve for CO2 application in early 2024 with size covers only from 6s to 16s. And today, we’re pleased to inform you that the bigger size range from 18s to 42s are now available and released to the market.
The newly released GBC 90bar with size 18s to 42s continue featuring stainless steel as the primary base material, providing customers with enhanced performance and reliability. The new models are similar in dimensions and connections as the existing models; therefore, they are an exact drop-in of former models for an easy replacement in an existing system design.
New code numbers will be created, and the existing CO2 GBC 45bar and GBCH 90bar will be phased out.
Launch plan:
- New design GBC 90bar, size 18s – 42s: Accept order date: Jan.1st, 2026
- Old design CO2 GBC 45bar & 90bar, size 18s to 42s: Last buy date: Mar.31st 2026

See design highlights from the table below.

Extended operating limits for transcritical (UL-)HGX SH(P) CO₂ T compressors
Description
In response to increasing market demands and expanding application areas for heat pumps, the operating limits of transcritical CO₂ compressors in the SH version have been extended. These compressors now support evaporating temperatures down to -35°C, enabling reliable operation at lower ambient temperatures, particularly when using air as a heat source. The SH version of the compressors is specically designed for applications with high evaporation temperatures above +10°C up to +25°C and features a modied oil lling with higher viscosity (oil charge SH version: BOCK C170E). This ensures optimal lubrication and operational safety under the entire operating conditions.
Extended operating limit for SH version

Benefits of the operating limits extension:
- Suitable for heat pump applications using air as a heat source
- Improved operational flexibility at low ambient temperatures
- Optimized oil viscosity in SH version for high evaporation temperatures
Please refer to the updated technical data sheets and operating limits in the product documentation and in the BOCK selection software VAP:
VAP - CO2 T Compressors (transcritical)
VAP – UL-CO2 T Compressors (transcritical)
Important note
Due to the higher oil viscosity in the SH version of CO₂ compressors, it is essential to ensure effective oil return within the system. This is critical to maintain reliable compressor operation and to support a long compressor lifetime under extended operating conditions.
Affected products
- (UL-)HGX12 SH CO₂ T
- (UL-)HGX24 SH(P) CO₂ T
- (UL-)HGX34 SH(P) CO₂ T
- (UL-)HGX46 SH(P) CO₂ T
Time of Implementation November 2025.
Products and selection
- Selection software: BOCK VAP selection software vap.bock.de
- BOCK Compressor Code Finder: Compressor Selector | Danfoss
- Product Store: store.danfoss.com
- Brochure, pictures a. m.: DAM Hub
Online support
You can access and download detailed product information through the Partner Portal/Product Data Tool
Contact: If you have any questions, please contact Danfoss contact person responsible.
Food Retail
Release of AK-CC25 Pro case controllers to market
We are pleased to announce the market release of the new family member of ADAP-KOOL® case controllers – AK-CC25 Pro, an advanced controller for plug-in and remote TXV cases.
AK-CC25 Pro highlights
New modern design and improved user experience:
- White LED display and backlit capacitive touch buttons to only show the relevant UI elements
- Built-in BLE for connectivity with AK-CC Connect mobile app for fast and easy service & commissioning (AK-CC25 Pro BT only)
- New and improved functions in the mobile app: FW update, performance dashboards, Wizard for guided field installation and commissioning (AK-CC25 Pro BT only)
Best-in class application coverage in a single variant:
- Support for variable speed compressors, dual circuits, dual compressor
- Full parameter MT/LT switch for optimized performance
- Fully flexible I/O configuration for customized applications
Food safety & energy efficiency:
- Robust design for reliable operation with minimum downtime
- VSC enables MTR for optimal temperature in a display cabinet
Improved connectivity and monitoring:
- Modbus RS-485 built-in
- Modbus over Wi-Fi via external gateway
- BLE built-in (AK-CC25 Pro BT only)
Availability & Ordering
The initial is limited to countries/customers in Europe and Turkey, as we are still working on production capacity ramp-up and regional compliance approvals (e.g. UL). The product store will reflect this.

EKC/AK-CC 2xx phase out
With the launch of AK-CC25, the phase out process of the existing EKC 202 and AK-CC 2xx controllers has been initiated. Please discuss with your Danfoss sales contact about the transition plan and forecast.
Industrial Refrigeration
Introduction of SNV-ST for 140 bar for industrial CO₂ transcritical applications
To address the increasing market demand for large-scale CO₂ transcritical applications, the SNV portfolio has been expanded to include SNV-ST variants designed for 140 bar applications. These new additions are intended to support evolving requirements for higher pressures in industrial CO₂ systems.
The SNV-ST for 140 bar is available in four different variants, featuring extended branch and end connections for greater exibility and ease of installation. These variants include options such as 1/4 MPT, G1/2, and W1/2, provided in both multipack and industrial pack formats. Designed to support transcritical CO₂ applications, they offer high-pressure capability up to 140 bar, enhanced durability, and improved reliability. The updated packaging formats streamline inventory management and facilitate efficient usage. We are adding these new variants, SNV-ST for 140 bar, on top of the existing codes 148B0082 and 148B0084, which were released in 2022.
The complete SNV-ST 140 bar portfolio as below
According to ANSI/ASME B1.20.1 / ISO 228-1, standard branch 140 Bar

According to EN 10220, extended branch 140 Bar

According to DIN 3861, extended branch 140 Bar

All SNV-ST components have been available for order starting from the end of December 2025.
For further information or technical support, please contact your local Danfoss representative or reach out to our product management team.
Video updates
Commercial Refrigeration
Technical literature new and updated
Commerial refrigeration/Sensing solutions
- Brochure –COM Compressor Oil Management brochure
- Brochure – DST G-series gas sensors brochure
- Product information – DST P070 pressure sensors - the compact and reliable solution for HVAC industry
- Data sheet – OFB shut off ball valves
- Data sheet – 400V 75 Amp EMC Filter
- Data sheet – Differential pressure switch, MP54 / MP55 / MP55A
- Data sheet – Solenoid valve, CSV 2 - CSV 22
- Data sheet – Pressure transmitter, DST P070
- Data sheet – Pressure switch, CKB
- Data sheet – Electric regulating valves Type CCMT 3L, 5L, 8L and 10L
- Data sheet – Pressure switch, CS
- Data sheet – Electric expansion valve ETS 5T
- Data sheet – Shut-off ball valve, GBC (90 bar) / GBCT (140 bar)
- Data sheet – Gas sensor, DST G290 & DST G600
- Price Guide – 2026 Price Guide - Turbocor Compressors
Industrial refrigeration
Food retail
- Catalogue – Electronic Controls catalogue for commercial refrigeration
- Data sheet – 3 phase energy meter, type energy meter
- Data sheet – 1 phase energy meter, type energy meter
- Data sheet – Case/room controller (EEV), type AK-CC25
- Data sheet – Temperature sensor type EKS 211
- Data sheet – Capacity Controller AK-PC 351
- Data sheet – Optyma controller, type AK-RC 204B, 205C, 305W-SD
- Data sheet – System manager, type AK-SM 800A series
- Data sheet – Bottle cooler controller, ERC 113C/D
- Data sheet – Gateway Unit, type X-Gate
- Data sheet – Alsmart™ universal controller platform, type AS-XP05, AS-XP10, AS-PS20
- Data sheet – Alsmart® universal controller platform, type AS-CX06, AS-UI Snap-on
- Data sheet – Refrigeration controller, EETc and EETa series
- Data sheet – Case/room controller (EEV), type AK-CC55 Single Coil and Single Coil UI, SW ver. 2.2x
All information, including but not limited to information regarding product selection, application or use, product design, weight, dimensions, capacity, or any other technical data of products in product manuals, catalog descriptions, advertisements, etc., whether provided in writing, verbally, electronically, online, or via download, is to be considered purely informative and is binding only if and to the extent explicitly referenced in a quotation or order confi- mation. Danfoss assumes no responsibility for possible errors in catalogs, brochures, videos, and other printed materials. Danfoss reserves the right to make changes to its products without prior notice. This also applies to products already ordered but not delivered, provided such adjustments are possible with-out substantially changing the form, suitability, or function of the product. All trademarks contained in this publication are owned by Danfoss A/S or Danfoss group companies. Danfoss and the Danfoss logo are trademarks of Danfoss A/S. All rights reserved.