VACON® NXP DC/DC Converter

  • Overview
  • Documents
  • Software updates
  • Related applications
  • Case studies

Energy support close to the consumption

To help improve performance by making better use of energy, energy storage is increasingly being introduced into systems to create hybrid solutions. Various storage methods are being used but, due to reductions in battery costs and increases in energy density, battery utilization is seen as being the fastest growing and more easily integrated storage medium available today. DC/DC converters can be used to connect to sources such as batteries, super capacitors, fuel cells and solar panels.

Due to the wide input range of the source voltages, for example battery, the VACON® NXP DC/DC Converter application can be used to match source voltage to a common DC bus system in order to utilize the stored energy to create the right DC bus voltage required to operate the machinery running on these hybrid systems.

The VACON® NXP DC/DC Converter application can be installed in both liquid- and air-cooled VACON® NXP drive modules.

Supply voltages and power range

Air cooled:

  • 3 x 380-500 V...180-1100 kW with battery voltages from 100Vdc* to 800Vdc**
  • 3 x 525-690 V...200-1200 kW with battery voltages from 100Vdc* to 1100Vdc**

Liquid cooled:

  • 3 x 380-500 V...160-1800 kW with battery voltages from 100Vdc* to 800Vdc**
  • 3 x 525-690 V...210-1800 kW with battery voltages from 100Vdc* to 1100Vdc**

*Minimum voltage is case dependent
**Depending on system DC bus voltage. Source (battery) voltage must always be lower than the DC bus voltage.

Features and benefits

Using the same VACON® NXP hardware and control platform, DC/DC converters require very little additional investment for the same amount of system flexibility

A modular solution, DC/DC converters are easily added to the DC bus of a system providing almost instant access to additional DC sources and easy expansion

Utilizing the same VACON® NXP hardware configurations, service teams require little to no additional training

Wide range of current ratings ensures simpler integration of an extensive variety of common battery bank voltages

Aging battery stacks are easy to replace to ensure reduced downtime

Compatible with a wide variety of DC voltage sources or energy storage mediums

Documents

Documents
Type Name Language Valid for Updated Download File type
Case story Abeking and Rasmussen WSV English Multiple 01 Dec, 2021 517.3 KB PDF
Case story Abeking and Rasmussen WSV English Multiple 01 Jul, 2021 6.3 MB PDF
Case story Astrid_Helene English Multiple 20 Mar, 2019 439.1 KB PDF
Certificate CCS_Type_Approval English Multiple 22 Dec, 2022 260.0 KB PDF
Brochure Danfoss Drives Product Overview English Multiple 20 Mar, 2019 1.7 MB PDF
Case story DC backup protects power plant English Multiple 01 Nov, 2019 295.8 KB PDF
Fact sheet Documentation Information Leaflet English Multiple 01 Oct, 2019 340.7 KB PDF
Fact sheet DrivePro® Coverage English United States 13 Jul, 2017 322.4 KB PDF
Case story DrivePro® Remote Monitoring English Multiple 01 Dec, 2021 793.2 KB PDF
Case story Future of the Fjords catamaran English Multiple 09 Apr, 2019 482.1 KB PDF
Case story Grotte_Fanø_2Pager English Multiple 01 Dec, 2021 3.9 MB PDF
Case story Grotte_Fanø_4Pager English Multiple 01 Dec, 2021 1.1 MB PDF
Fact sheet Hybridization English Multiple 01 Sep, 2019 2.4 MB PDF
Fact sheet Hybridization English United States 01 Nov, 2019 2.3 MB PDF
Design guide Industrial DC Backup Design Guide English Multiple 01 Sep, 2019 5.4 MB PDF
Certificate ISO 9001 Drives BV 500F1065en English Multiple 01 Jan, 2019 627.9 KB PDF
Case story Krka e-vessel Croatia English Multiple 01 Dec, 2020 542.0 KB PDF
Brochure Marine and Offshore solutions English United States 29 May, 2018 9.1 MB PDF
Case story Nuvera Fuel Cells English Multiple 01 Jan, 2022 510.5 KB PDF
Brochure Shore Power Supply Flyer English Multiple 01 Feb, 2021 290.0 KB PDF
Design guide VACON NXP DC/DC Converter DC Filters English Multiple 14 Feb, 2023 970.5 KB PDF
Fact sheet VACON® Advanced Safety Options English Multiple 12 Jul, 2019 231.9 KB PDF
Design guide VACON® Hybridization Design Guide English Multiple 01 Jan, 2017 3.8 MB PDF
Application guide VACON® NXP DC DC Converter ADFIF101V096 English Multiple 01 Jun, 2021 1.0 MB PDF
Operating guide VACON® NXP DC DC Converter Operating G. English Multiple 01 Jan, 2017 1.0 MB PDF
Fact sheet VACON® NXP DC/DC Converter English Multiple 01 Sep, 2019 2.0 MB PDF

Software updates

Software updates
Type Name Language Updated Version Status Download File type
Fieldbus Firmware VACON® Advanced Safety Option Firmware 16 Dec, 2019 004 RL 3.1 MB ZIP
Software Tools VACON® NCDrive 08 Mar, 2022 2.0.42 RL 5.0 MB ZIP
Software Tools VACON® NCIPConfig 19 Dec, 2018 1.6.5.7 RL 672.6 KB ZIP
Software Tools VACON® NCLoad 04 Dec, 2020 1.0.34 RL 3.6 MB ZIP
Fieldbus Configuration Files VACON® NX OPTC3/C5 PROFIBUS GSD 11 Jan, 2016 RL 748.0 B ZIP
Fieldbus Configuration Files VACON® NX OPTC4 LonWorks XIF 11 Jan, 2016 RL 1.3 KB ZIP
Fieldbus Configuration Files VACON® NX OPTC6 CANopen EDS 27 Feb, 2018 RL 2.7 KB ZIP
Fieldbus Configuration Files VACON® NX OPTC7 DeviceNet EDS 01 Jan, 2012 RL 3.5 KB ZIP
VACON® NX OPTCP PROFINET GSDML 19 Feb, 2015 RL 7.4 KB ZIP
Application Software VACON® NXP DC/DC Converter Application 03 Jul, 2023 112 RL 1.7 MB ZIP
VACON® OPTCQ EtherNet/IP EDS 08 Jan, 2015 RL 13.2 KB ZIP
Fieldbus Configuration Files VACON® OPTE3/E5 PROFIBUS GSD 08 Jun, 2022 RL 13.4 KB ZIP
PLC LIBRARIES VACON® OPTE3/E5 TIA Portal Library 08 Jul, 2020 014 RL 3.6 MB ZIP
Fieldbus Configuration Files VACON® OPTE9 EtherNet/IP EDS 03 Sep, 2020 RL 72.1 KB ZIP
Fieldbus Configuration Files VACON® OPTE9 PROFINET IO GSDML 03 Apr, 2020 RL 204.3 KB ZIP
Fieldbus Configuration Files VACON® OPTE9 SIMATIC PDM EDD 16 Dec, 2019 RL 667.4 KB ZIP
PLC LIBRARIES VACON® OPTE9-EA TIA Portal Library 16 Feb, 2018 RL 2.9 MB ZIP
PLC LIBRARIES VACON® OPTE9/EA EtherNet/IP AOI 16 Feb, 2018 RL 531.9 KB ZIP
Fieldbus Firmware VACON® OPTEA Adv. DualPort Eth. Firmware 03 Apr, 2023 007 RL 7.2 MB ZIP
Fieldbus Configuration Files VACON® OPTEA EtherNet/IP EDS 13 Nov, 2018 RL 54.0 KB ZIP
Fieldbus Configuration Files VACON® OPTEA PROFINET IO GSDML 08 Feb, 2021 RL 209.2 KB ZIP
Fieldbus Configuration Files VACON® OPTEA SIMATIC PDM EDD 13 Nov, 2018 RL 461.7 KB ZIP
Fieldbus Configuration Files VACON® OPTEC EtherCAT ESI 20 Feb, 2020 RL 381.4 KB ZIP
Software Tools VACON® Safe 25 Jan, 2021 1.0.4.0 RL 3.8 MB ZIP

Related applications

  • Peak shaving
  • Integrating renewable energy sources (solar, fuel cells) to common DC bus systems
  • Adding energy storage (batteries) to common DC bus systems

Case studies

  • if (isSmallPicture) { Turbine at Natel Energy; } else if (isBigColumns) { Turbine at Natel Energy } else { Turbine at Natel Energy }
    Natel Energy decarbonizes electricity production through reliable hydropower systems with the help of VACON® AC Drives

    Natel Energy brings state-of-the-art technology to the renewable energy market with an environmentally friendly and widely distributable hydropower generation system featuring an innovative new turbine design—Danfoss technology helps bring it to commercialization.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Solar-powered river tours protect Krka National Park

    CROATIA: Two fully-electric, solar-powered vessels powered by Danfoss drives ensure silent, sustainable tours through the waterways of the spectacular Krka National Park in Croatia

  • if (isSmallPicture) { Future of the Fjords meets 2026 emission targets, today; } else if (isBigColumns) { Future of the Fjords meets 2026 emission targets, today } else { Future of the Fjords meets 2026 emission targets, today }
    Future of the Fjords meets 2026 emission targets, today

    This world-first fully-electric carbon fiber vessel safeguards the pristine Norwegian fjord environment, ensuring zero emissions.

  • if (isSmallPicture) { VACON® drives power hybrid ferries 24/7; } else if (isBigColumns) { VACON® drives power hybrid ferries 24/7 } else { VACON® drives power hybrid ferries 24/7 }
    VACON® drives power hybrid ferries 24/7

    Passenger ferries bridge Amsterdam’s IJ River, keeping the city connected around the clock. Hybrid propulsion powered by VACON® drives ensures 24/7 uptime, smaller generator size, better air quality, less noise and easy maneuverability of the vessels.