• My Apps
    My Apps You will have the option to use My apps once you login.

Rooftop units

  • Overview
  • Related products
  • Case studies
  • Contact us

Best quality components for any RTU application

The constant innovation in rooftop unit (RTU) design is driven by new demands for higher energy efficiency and local regulations. Lower operating costs or standards such as LEED, include requirements for new, low GWP refrigerants, and create the need for products to support these changes in RTU designs.

Danfoss has extensive experience in solutions for RTUs, used in commercial air conditioning systems. Our range of components comprises some of the most reliable and best quality components for any RTU application to meet the specific demands of energy efficiency, reliability and cost.

Our wide product portfolio makes selections for complete units easy and efficient. We invite you to browse through our offering from metering devices to compressors, inverter technology, control valves and filter driers and the like.

Features and benefits

All you need in one place, delivered by highly experienced air conditioning experts

High energy efficiency

Optimized for environmentally friendly, low GWP refrigerants

Reduced applied costs and short payback times

Dedicated technical and customer service around the world

Eco labelling options

A dark grey rooftop unit from the case study looking at humidity control, energy efficiency in buildings and colleges by Danfoss

Humidity control and energy efficiency in buildings and colleges

X-DRY units combine VSH compressors and modulating gas reheat and achieves a 12:1 turndown ratio to support dehumidification and energy savings in a US college.

Related products

  • if (isSmallPicture) { Product group photo of refrigeration temperature sensors by Danfoss; } else if (isBigColumns) { Product group photo of refrigeration temperature sensors by Danfoss } else { Product group photo of refrigeration temperature sensors by Danfoss }
    Refrigeration temperature sensors

    Refrigeration temperature sensors are used for applications within air-conditioning as well as commercial and industrial refrigeration applications. The Pt 1000 sensor element meets the DIN/IES 751 class B requirements and ensures an accurate and reliable temperature signal applicable for regulation, safety and data logging.

  • if (isSmallPicture) { Product photo of the Danfoss line of solenoid valves for HVAC; } else if (isBigColumns) { Product photo of the Danfoss line of solenoid valves for HVAC } else { Product photo of the Danfoss line of solenoid valves for HVAC }
    Solenoid valves for HVAC-R

    Solenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.

  • if (isSmallPicture) { Product photo of the NRV refrigeration check valves by Danfoss; } else if (isBigColumns) { Product photo of the NRV refrigeration check valves by Danfoss } else { Product photo of the NRV refrigeration check valves by Danfoss }
    NRV refrigeration check valves

    NRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.

  • if (isSmallPicture) { Photo of the Danfoss family of filter driers; } else if (isBigColumns) { Photo of the Danfoss family of filter driers } else { Photo of the Danfoss family of filter driers }
    Filter driers

    Filter driers in hermetic design are ideal for commercial refrigeration applications requiring high drying capacity to prevent acid formation in the system.

  • if (isSmallPicture) { Pressure switches and Thermostats - Danfoss; } else if (isBigColumns) { Pressure switches and Thermostats - Danfoss } else { Pressure switches and Thermostats - Danfoss }
    Pressure switches and thermostats for refrigeration

    The range of pressure switches and thermostats cover a lot of applications within refrigeration and air conditioning. The pressure switches and thermostats are in two categories: KP as standard and RT for heavy duty purposes. The switches can be delivered for fluorinated refrigerants as well as ammonia.

Case studies

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Drives secure fresh air inside South America’s tallest building

    A huge number of Danfoss drives secure comfortable temperatures and cut down energy use inside Chile’s famous Costanera Center.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    VLT® Micro Drives help Vermont small businesses boost efficiency for rooftop HVAC

    VFDs are used for a wide range of motors, not just RTU fan motors. Danfoss was able to pre-program the VLT® Micro Drive specifically for RTU applications and offer it to contractors. Because the programming work is done upfront, the contractor simply mounts the drive inside the RTU, wires it up, and enters the nameplate installation. Most mechanical contractors can do the job in about half a day.

  • if (isSmallPicture) { Humidity control, energy efficiency in buildings and colleges; } else if (isBigColumns) { Humidity control, energy efficiency in buildings and colleges } else { Humidity control, energy efficiency in buildings and colleges }
    Humidity control, energy efficiency in buildings and colleges

    12:1 turndown ratio supports dehumidification and energy savings in college

Contact us

For further information, please contact us.