From generic to specific in functional safety

Tuesday, December 12, 2017

Specific safety standards

Increased safety demands are an ongoing challenge in the mobile machinery market. Therefore, OEMs are working hard to comply without compromising machine performance. 

OEMs are now facing the next wave of challenges. The generic standards (type B) have previously set the bar for functional safety. Along with this, new machine safety standards (type C) are emerging that lay down functional safety requirements for specific types of machine.

One example from Europe is the European Standard EN 1459, which covers general safety requirements and verification of compliance for telehandlers. The EN 1459 standard is harmonized under the European Machinery Directive (2006/42/EC). This means that complying with this standard, gives presumption of conformity to the directive. With the latest update, EN 1459 now includes tables. These state the required Performance Level (PLr) for the safety-related parts of the control system. 

At Danfoss, we have invested a lot of time and resources in helping OEMs analyze the risks and hazards associated with their machines. Additionally, identify the right solutions to make their functional safety systems best in class.

Today, you can look to us for expert support in connection with:

Identifying the functional safety requirements for specific machine types

Designing and selecting products or solutions to fulfill functional safety requirements

Obtaining the relevant functional safety data

Over the past decade, we have also developed solutions with specific functional safety characteristics. Many of them are safety certified by third-party companies – making them very easy to apply in your off-highway machines.

Examples include:

H1 Automotive Control for hydrostatic transmissions

OSPE with PVED-CLS for electro-hydraulic steering

PVG 32 with PVED-CX for work function control

PLUS+1® SC controller for safe control systems

PLUS+1® GUIDE programming environment 

A number of other components in our portfolio are available with functional safety data for easy integration in your machine’s safety functions. 

Related products

  • PLUS+1® SC microcontrollers
    PLUS+1® SC microcontrollers

    Flexible, powerful and functional safety compliant SC controllers join the portfolio of PLUS+1® compliant components. 

  • PLUS+1® GUIDE
    PLUS+1® GUIDE

    PLUS+1® GUIDE is your gateway to the Danfoss world of advanced mobile machine control.

  • PVBM valve modules
    PVBM valve modules

    Get control of return flow with the Danfoss PVBM valve module – the only smartly integrated solution on the market.

  • PVG 32
    PVSK

    PVSK modules are ideal for applications that have specific functionality or safety requirements.