High-pressure pumps for chemical solvent applications

  • Overview
  • Product range
  • Documents

The Danfoss PAHT C pumps are engineered to handle chemical solvents at high-pressure. The pumps can meet the needs for various applications demanding low or high chemical concentration. The PAHT C pumps handle flows ranging from 0.7 to 18.1 l/min (0.2 to 4.7 gpm) and pressures up to 100 barg (1,450 psig).

To avoid contamination from oils in your application, the Danfoss pumps rely purely on the pumped media as lubricant. At the same time, the performance levels of the pumps are extremely high reducing energy bills and lowering CO2 emissions.

The Danfoss high-pressure pumps offer outstanding reliability due to fewer moving parts and less maintenance. This means that the pumps typically run with service intervals of at least 8,000 hours. The compact size, low weight and durable materials allow flexible configuration in almost any environment. And finally, the Total Cost of Ownership is lower than for any other pumps in the market due to the low energy, operation and maintenance costs.

The Danfoss pumps can be delivered as ATEX approved for use in areas with explosive atmospheres. 

Features and benefits

Direct flow control for precise metering

Zero risk of oil contamination thanks to the pump's ultra-clean technology where no oil is needed

Low maintenance costs thanks to its efficient design and stainless-steel construction. Service intervals up to 8,000 hours can be expected

Low energy costs due to its highly efficient axial piston design

Easy installation

ISO 9001, ISO 14001 and ATEX certified

Product range

  • PAHT C high pressure pump
    PAHT C Pumps
    Danfoss PAHT C pumps are specially designed for use with chemical solvents, either pure or mixed into water. The axial piston pump principle is suited for pumping low viscosity fluids

Documents

Documents
Type Name Language Valid for Updated Download File type
Service guide PAH 2-6.3, PAHT 2-6.3, PAHT C 2-6.3 and PAHT G 2-6.3 Disassembling and assembling English Multiple 02 Jul, 2019 6.5 MB .pdf
Data sheet PAHT C 2-6.3 Data sheet English Multiple 21 Jan, 2018 666.3 KB .pdf