Application specific track and swing drive motors
With industry leading gerolerĀ® design, these orbital motors secures excellent efficiency, two speed and low slip performance designed for mini-excavators. They are tuned for low speed and offers all the features required for a compact direct drive application. This includes reinforced bearings, integrated brakes and features for a compact, low noise and easy maintenance solution.
Swing Motor portfolio
- S Swing Series
- 2K Swing Series
- 2.5K Swing Series
- 4K Swing Series
- 4.5K Swing Series
Track Motor portfolio
- K-D Series
- TRB Series
Features and benefits
Direct drive solution eliminating gear box
Low noise thanks to low-speed orbital technology
Excellent slow speed characteristic
Reduced energy consuming attributed to higher mechanical and volumetric efficiency
Less mechanical shocks by smooth and precise control

Related products
Something went wrong. We are working on this. Please, try again a bit later.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, and more.