Engineered to reach higher
The 3TMH thermoplastic hose is engineered for material handling applications and performs efficiently in telehandlers and beyond
Synflex 3TMH hoses are designed with one or two wire braids construction and with *Dura -PulseTM rubber inner tube covered with thermoplastic jacket. This design provides superior flexibility which makes it effortless to work in tight and small parts of machines. It is available with special fitting design and with electrical cable as additional option for efficiency improvement.
*Dura -PulseTM rubber: only size-10


Features and Benefits
- Unmatched Durability: Experience 10x greater abrasion resistance compared to the leading competitor, ensuring a longer lifespan and reduced maintenance costs.
- Exceptional Reliability: Designed for up to 0.5 million cycles, the 3TMH series delivers consistent performance throughout the machine's lifecycle.
- Superior Flexibility: Our products are 40% more flexible compared to the market leader, providing greater versatility and easy to use.
- High-Performance Operation: Accommodates long length changes under pressure for stable and accurate system operation. The special inner tube's low compression set ensures reliable sealing and prevents leaks.
- Complete, Ready-to-Install Solutions: Product assemblies are available with fittings and electrical cables, simplifying installation and enhancing efficiency. Multiline capabilities further streamline the process.
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Fact sheet | Synflex 3TMH Fact Sheet | English | Multiple | 24 Mar, 2025 | 599.4 KB |
PowerSource

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.