• My Apps
    My Apps You will have the option to use My apps once you login.

The VACON® NXL drive has reached the Inactive phase of its lifecycle, which means it is discontinued and no longer in production. Spare parts and service options are no longer available. Operating a drive in this phase may result in unpredictable process downtime due to wear or failure. 

Danfoss recommends replacement using the DrivePro® Retrofit service to optimize lifetime and circular value in your installation.

We will help you select the best replacement product with the correct features for your application. Our intelligent products can optimize your system for many years to come.

 

Find technical documentation on VACON® NXL

Need support? Try MyDrive® Assistant now!

Successor products: VACON® 100 and VACON® 20

The VACON® 100 INDUSTRIAL is a workhorse for a wide range of industrial applications. The easy-to-use and robust motor controls improve the reliability and efficiency of all AC motor types, including induction, permanent magnet, and synchronous reluctance motors.

Power range

208-240 V...0.55-90 kW
80-500 V...1.1-630 kW
525-690 V...5.5-800 kW

Read more about VACON® 100 INDUSTRIAL

The VACON® 20 AC drive comes packed with functionality and possibilities to bring any machine control to a completely new level. A built-in PLC functionality makes this product adapt to every task and brings cost savings to the user.

Power range

1 x 105-120 V.... 0.25-1.1 kW
1 x 208-240 V…...0.25-2.2 kW
3 x 208-240 V…...0.25-11 kW
3 x 380-480 V...0.37-18.5 kW
3 x 520-600 V.  ..0.75-5.5 kW

Read more about VACON® 20

Danfoss employee performing a DrivePro® Site Assessment

How much easier can it get?

We can also support you with the DrivePro® Site Assessment service, which makes managing your installed base of AC drives and planning for the future easier than ever. A Danfoss expert provides you with a detailed survey of all your AC drives, delivering a clear picture of current and future maintenance needs.