Maximum flexibility
PVG 32 is designed for maximum flexibility. Proven PVG technology that saves you time. No matter which combination of valves is specified, the compact, external dimensions of the valve remain unchanged. Advanced electronic control can be achieved with our PVE electrohydraulic actuators.
Load-sensing
By using PVG load-sensing technology in combination with a variable displacement pump, it’s possible to achieve a significant reduction in energy loss. PVG valves also reduce heat generation and increase efficiency and power density, which helps OEMs to meet the challenges posed by new diesel engine emissions legislation.
OEM and machine benefits
Modular design, providing a wide range of configuration possibilities
Load-independent flow control for precise operation and improved productivity
Load-sensing technology for higher efficiency, safety, reduced energy consumption, and longer system life
Product features
Configurable as advanced electrically controlled proportional valve as well as load sensing directional control valve
Prevention against work port pressure build up
Individual work port pressure setting
Zero-leakage work modules
Open center and closed center versions available
Modular design, which can be combined with PVG 100, PVG 120, PVG 16 and PVG 128/256.
Ensure safety compliance with Danfoss
Combining your PVG with PVSK and PVED-CX will provide you with a SIL 2 certified solution.
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PVSK
PVSK modules are ideal for applications that have specific functionality or safety requirements.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PVBM valve modules
Get control of return flow with the Danfoss PVBM valve module – the only smartly integrated solution on the market.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | PVBM Meter-in Meter-out Transmission Module Data Sheet | English | Multiple | 10 Mar, 2015 | 1.8 MB | |
User guide | PVG 32 Load Independent Proportional Valve Technical Information | Portuguese | Brazil | 30 Jun, 2015 | 6.0 MB | |
User guide | PVG 32 Proportional Valve Group Technical Information | German | Multiple | 08 Jul, 2021 | 12.3 MB | |
User guide | PVG 32 Proportional Valve Group Technical Information | Italian | Multiple | 08 Jul, 2021 | 12.3 MB | |
User guide | PVG 32 Proportional Valve Group Technical Information | French | Multiple | 14 Jul, 2021 | 12.3 MB | |
User guide | PVG 32 Proportional Valve Group Technical Information | Japanese | Japan | 21 Feb, 2023 | 11.5 MB | |
User guide | PVG 32 Proportional Valve Group Technical Information | Chinese (CN) | Multiple | 21 Feb, 2022 | 13.7 MB | |
User guide | PVG 32 Proportional Valve Group Technical Information | English | Multiple | 21 Feb, 2023 | 12.5 MB | |
User guide | PVSK Module with Integrated Diverter Valve and P-disconnect Function Technical Information Manual | English | Multiple | 09 Mar, 2015 | 3.1 MB | |
User guide | PVSK Module with Integrated Diverter Valve and P-disconnect Function Technical Information Manual | Chinese (CN) | China | 09 Mar, 2015 | 1.3 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® MC microcontrollers
Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }JS1000
JS1000 is a joystick with a single- and dual-axis configurations and contact hall effect sensing.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }JS1-H
The JS1-H family is suitable for almost any machine that requires joystick control. PLUS+1® compliance enables simple and seamless future-oriented integration in the machine control system.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PVG combinations
Danfoss offers solutions which makes it possible to combine up to four different valve families.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® Service Tool
The PLUS+1® Service Tool is a free application for flashing PLUS+1® hardware, adjusting parameters, and running machine diagnostic applications.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Agriculture
Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Crane and material handling
Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Heavy machinery
Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Offshore oil and gas applications
Making up nearly 30% of global crude oil production, upstream Offshore Oil and Gas activities are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe to maximize operating productivity and prevent unexpected downtime.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Hitch control
When you partner with Danfoss, you get hitch control solutions that are easily incorporated into production. Helping to make your machines more competitive by enhancing the safety, comfort and productivity of your customers.
Case studies
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Hydraulics power the new tunnel through the Alps
Powerful hydraulics are playing an important part in the construction of the new 55km Brenner Base Tunnel that will enable a faster rail connection between northern and southern Europe from 2020.