Normally closed
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
PSV10-34-02 | SDC10-4 | 250 bar (3600 psi) | 22 lpm (6 gpm) |
STP files |
PSV12-34-02 | CP12-4 | 260 bar (3770 psi) | 50 lpm (13 gpm) |
STP files |
Motor center
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
PSV08-34-05 | SDC08-4 | 240 bar (3500 psi) | 12 lpm (3.2 gpm) |
STP files |
PSV10-34-05 | SDC10-4 | 250 bar (3600 psi) | 22 lpm (6 gpm) |
STP files |
PSV12-34-05 | CP12-4 | 260 bar (3770 psi) | 60 lpm (16 gpm) |
STP files |
Normally closed (CETOP)
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
PDCV03-3Z11 | D03 | 350 bar (5075 psi) | 30 lpm (8 gpm) |
STP files |
PDCV05-3Z11 | D05 | 350 bar (5075 psi) | 60 lpm (16 gpm) |
STP files |
Motor center (CETOP)
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
PDCV03-3Y11 | D03 | 350 bar (5075 psi) | 30 lpm (8 gpm) |
STP files |
PDCV05-3Y11 | D05 | 350 bar (5075 psi) | 60 lpm (16 gpm) |
STP files |
Product range
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS Proportional Valves Technical Information | English | Multiple | 15 Mar, 2024 | 8.6 MB |