Pressure controls for refrigeration compressors

KP pressure controls are optimized for food retail refrigeration applications providing the excellent protection against low suction pressure or high discharge pressure. KP pressure switches are used for starting and stopping refrigeration compressors and fans on air-cooled condensers. 

The Danfoss MP 54 and MP 55 oil differential pressure controls are used as safety switches to protect your refrigeration compressors against low lubricating oil pressure.

Features and benefits

High reliability both electrically and mechanically

Wide regulating range

Compact design

Long service life

Overview of Danfoss pressure switches and thermostats

Overview brochure

Read the overview brochure for KP, MP pressure switches.

Documents

Type Name Language Valid for Updated Download File type
Brochure Overview Brochure: Pressure switches and Thermostats English Multiple 02 May, 2019 5.5 MB .pdf

Related products

  • ACB cartridge pressure switches - Danfoss
    ACB cartridge pressure switches

    ACB cartridge pressure switch is a small disc type pressure switch for use in refrigeration and air conditioning systems. ACB is as standard equipped with a 6 amp contact system with automatic or manual reset.

  • KP KPU pressure switches, standard applications - Danfoss
    KP / KPU pressure switches, standard applications

    KP pressure switches are optimized for light and heavy commercial refrigeration - excellent protection against low suction pressure or high discharge pressure.