Designed to perform under the most difficult operating conditions
In the Danfoss range of pressure switches and thermostats you will find what you need for commercial refrigeration applications.
The pressure switches and thermostats are designed to perform under the most difficult operating conditions, monitoring your processes with great accuracy and protecting your equipment.
The Danfoss pressure switches and thermostats come in two primary categories, KP for normal applications and RT for heavy duty purposes. The controls can be provided for fluorinated refrigerants as well as for hydrocarbons.
You can order the switches and thermostats with either fixed or adjustable differential settings. All controls and thermostats feature a high accuracy range setting to enable easy operation of your commercial refrigeration system.
Features and benefits
Switches and thermostats for a wide range of applications
Easy to fit with different purpose-specific enclosures and connections
Approved for specific application types and a large number of markets
Working ranges from -0.9 bar (-13 psi) up to 46.5 bar (675 psi)
Long service life
Overview brochure
Download the overview brochure for pressure switches and thermostats.
Danfoss Learning
Take the eLesson about pressure switches and thermostats.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Overview Brochure: Pressure switches and Thermostats | English | Multiple | 24 Jul, 2014 | 5.5 MB |
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ACB cartridge pressure switches
ACB cartridge pressure switch is a small disc type pressure switch for use in refrigeration and air conditioning systems. ACB is as standard equipped with a 6 amp contact system with automatic or manual reset.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MP differential pressure switches
KP pressure switches are for use in refrigeration and air conditioning systems to give protection against excessively low suction pressure or excessively high discharge pressure. The switches are also used for starting and stopping refrigeration compressors and fans on air- cooled condensers.KP pressure switches are available in IP 30 and IP 44 enclosures.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }KP / KPU pressure switches, standard applications
KP pressure switches are optimized for light and heavy commercial refrigeration - excellent protection against low suction pressure or high discharge pressure.