RMT mechanical room thermostats can be used for room temperature control of 24V heating systems. The thermostat comes with a built-in ambient temperature sensor, and choice of fahrenheit or celsius scale, and night set back options.

Documents

Type Name Language Valid for Updated Download File type