2-position, reversing
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV08-24-01 | SDC08-4 | 230 bar (3300 psi) | 8 lpm (2 gpm) |
STP files |
HSV08-24-01 | SDC08-4 | 350 bar (5075 psi) | 11 lpm (2.91 gpm) |
STP files |
SV09-24-01 | SDC10-4 | 100 bar (1450 psi) | 20 lpm (5.3 gpm) |
STP files |
SV10-24-01 | SDC10-4 | 230 bar (3300 psi) | 15 lpm (4 gpm) |
STP files |
HSV10-24-01 | SDC10-4 | 350 bar (5075 psi) | 25 lpm (6.6 gpm) |
STP files |
SV15-24-01 | NCS12/4 | 210 bar (3045 psi) | 60 lpm (16 gpm) |
STP files |
2-position, closed center
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV08-24-02 | SDC08-4 | 230 bar (3300 psi) | 10 lpm (3 gpm) |
STP files |
SV10-24-02 | SDC10-4 | 230 bar (3300 psi) | 20 lpm (5.3 gpm) |
STP files |
SV15-24-02 | NCS12/4 | 210 bar (3045 psi) | 60 lpm (16 gpm) |
STP files |
2-position, open center
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV15-24-03 | NCS12/4 | 210 bar (3045 psi) | 50 lpm (13 gpm) |
STP files |
2-position, tandem center
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV08-24-04 | SDC08-4 | 230 bar (3300 psi) | 8 lpm (2 gpm) |
STP files |
SV15-24-04 | NCS12/4 | 210 bar (3045 psi) | 50 lpm (13 gpm) |
STP files |
2-position, tandem center
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV10-24-12 | SDC10-4 | 230 bar (3300 psi) | 18 lpm (5 gpm) |
STP files |
2-position
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV10-24-05 | SDC10-4 | 230 bar (3300 psi) | 25 lpm (7 gpm) |
STP files |
2-position, closed center
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV10-24-06 | SDC10-4 | 230 bar (3300 psi) | 23 lpm (6 gpm) |
STP files |
2-position, closed center
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV10-24-07 | SDC10-4 | 230 bar (3300 psi) | 24 lpm (6 gpm) |
STP files |
2-position, motor center
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV08-24-08 | SDC08-4 | 230 bar (3300 psi) | 11 lpm (3 gpm) |
STP files |
2-position, open center
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV10-24-13 | SDC10-4 | 230 bar (3300 psi) | 21 lpm (6 gpm) |
STP files |
3-position, closed center
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV08-34-02 | SDC08-4 | 230 bar (3300 psi) | 10 lpm (2.6 gpm) |
STP files |
HSV08-34-02 | SDC08-4 | 350 bar (5075 psi) | 11 lpm (2.91 gpm) |
STP files |
SV10-34-02 | SDC10-4 | 230 bar (3300 psi) | 20 lpm (5 gpm) |
STP files |
HSV10-34-02 | SDC10-4 | 350 bar (5075 psi) | 25 lpm (6.6 gpm) |
STP files |
SV15-34-02 | NCS12/4 | 210 bar (3045 psi) | 60 lpm (16 gpm) |
STP files |
3-position, open center
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV08-34-03 | SDC08-4 | 230 bar (3300 psi) | 8 lpm (2 gpm) |
STP files |
SV15-34-03 | NCS12/4 | 210 bar (3045 psi) | 50 lpm (13 gpm) |
STP files |
3-position, open center
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV10-34-03 | SDC10-4 | 230 bar (3300 psi) | 25 lpm (6.6 gpm) |
STP files |
3-position, tandem center
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV08-34-04 | SDC08-4 | 230 bar (3300 psi) | 8 lpm (2 gpm) |
STP files |
SV15-34-04 | NCS12/4 | 210 bar (3045 psi) | 50 lpm (13 gpm) |
STP files |
3-position, tandem center
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV10-34-04 | SDC10-4 | 230 bar (3300 psi) | 15 lpm (4 gpm) |
STP files |
3-position, motor center
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV08-34-05 | SDC08-4 | 230 bar (3300 psi) | 10 lpm (2.6 gpm) |
STP files |
HSV08-34-05 | SDC08-4 | 350 bar (5075 psi) | 11 lpm (2.91 gpm) |
STP files |
SV10-34-05 | SDC10-4 | 230 bar (3300 psi) | 20 lpm (5 gpm) |
STP files |
HSV10-34-05 | SDC10-4 | 350 bar (5075 psi) | 25 lpm (6.6 gpm) |
STP files |
SV15-34-05 | NCS12/4 | 210 bar (3045 psi) | 60 lpm (16 gpm) |
STP files |
3-position, special center
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV10-34-11 | SDC10-4 | 230 bar (3300 psi) | 24 lpm (6 gpm) |
STP files |
3-position, special center
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV10-34-14 | SDC10-4 | 230 bar (3300 psi) | 17 lpm (4.5 gpm) |
STP files |
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS Solenoid Valves Technical Information | English | Multiple | 22 Dec, 2022 | 28.9 MB |