3-way, push type
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV08-23-01 | SDC08-3 | 230 bar (3300 psi) | 17 lpm (4.5 gpm) |
STP files |
HSV08-23-01 | SDC08-3 | 350 bar (5075 psi) | 16 lpm (4.23 gpm) |
STP files |
SV10-23-01 | SDC10-3 | 230 bar (3300 psi) | 28 lpm (7 gpm) |
STP files |
HSV10-23-01 | SDC10-3 | 350 bar (5075 psi) | 30 lpm (8 gpm) |
STP files |
CP521-21 | CP12-3 | 240 bar (3500 psi) | 60 lpm (16 gpm) |
STP files |
3-way, pull type
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV08-23-02 | SDC08-3 | 230 bar (3300 psi) | 10 lpm (3 gpm) |
STP files |
HSV08-23-02 | SDC08-3 | 350 bar (5075 psi) | 16 lpm (4.2 gpm) |
STP files |
SV09-23-02 | SDC10-3 | 100 bar (1450 psi) | 21 lpm (6 gpm) |
STP files |
SV10-23-02 | SDC10-3 | 230 bar (3300 psi) | 15 lpm (4 gpm) |
STP files |
HSV10-23-02 | SDC10-3 | 350 bar (5075 psi) | 28 lpm (7 gpm) |
STP files |
3-way, push type
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV08-23-03 | SDC08-3 | 230 bar (3300 psi) | 18 lpm (5 gpm) |
STP files |
3-way, pull type
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV08-23-04 | SDC08-3 | 230 bar (3300 psi) | 10 lpm (3 gpm) |
STP files |
SV10-23-04 | SDC10-3 | 230 bar (3300 psi) | 20 lpm (5 gpm) |
STP files |
SV15-23-04 | NCS12/3 | 210 bar (3045 psi) | 50 lpm (13 gpm) |
STP files |
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS Solenoid Valves Technical Information | English | Multiple | 18 Sep, 2020 | 34.0 MB |