Normally open (push type)
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
SV08-22-01 | SDC08-2 | 230 bar (3300 psi) | 16 lpm (4 gpm) |
STP files |
HSV10-22-01 | SDC10-2 | 350 bar (5075 psi) | 50 lpm (13 gpm) |
STP files |
Normally open (pull type)
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
HSV08-22-01 | SDC08-2 | 350 bar (5075 psi) | 13 lpm (3.4 gpm) |
STP files |
SV10-22-01 | SDC10-2 | 230 bar (3300 psi) | 27 lpm (7 gpm) |
STP files |
SV15-22-01 | NCS12/2 | 210 bar (3000 psi) | 60 lpm (16 gpm) |
STP files |
SV08-22-03 | SDC08-2 | 230 bar (3300 psi) | 12 lpm (3.2 gpm) |
STP files |
Normally closed (pull type)
Model Code |
Cavity |
Rated Pressure |
Rated Flow |
3D Model |
SV08-22-02 | SDC08-2 | 230 bar (3300 psi) | 14 lpm (4 gpm) |
STP files |
HSV08-22-02 | SDC08-2 | 350 bar (5075 psi) | 12 lpm (3.2 gpm) |
STP files |
SV10-22-02 | SDC10-2 | 230 bar (3300 psi) | 35 lpm (9 gpm) |
STP files |
HSV10-22-02 | SDC10-2 | 350 bar (5075 psi) | 50 lpm (13 gpm) |
STP files |
SV15-22-02 | NCS12/2 | 210 bar (3045 psi) | 60 lpm (16 gpm) |
STP files |
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS Solenoid Valves Technical Information | English | Multiple | 18 Sep, 2020 | 34.0 MB |