2-position (with internal pilot)
Model code | Cavity | Rated pressure | Rated flow | 3D model |
DV15-P5-24-01 | NCS12/5 | 230 bar (3335 psi) | 70 lpm (18.4 gpm) |
STP files |
2-position (with internal pilot)
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
DV15-P5-24-FD | NCS12/5 | 230 bar (3335 psi) | 70 lpm (18.4 gpm) |
STP files |
2-position (with internal pilot)
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
DV15-P5-24-05 | NCS12/5 | 230 bar (3335 psi) | 70 lpm (18.4 gpm) |
STP files |
2-position (with internal pilot)
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
DV15-P5-24-08 | NCS12/5 | 230 bar (3335 psi) | 70 lpm (18.4 gpm) |
STP files |
Product range
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS Directional Control Valves Technical Information | English | Multiple | 18 Sep, 2020 | 3.9 MB |