2-position (with hydraulic vent)
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
CP720-5 | SDC10-4 | 210 bar (3000 psi) | 40 lpm (11 gpm) |
STP files |
CP722-11 | SDC16-4 | 450 bar (6500 psi) | 125 lpm (33 gpm) |
STP files |
CP722-5 | SDC16-4 | 210 bar (3000 psi) | 130 lpm (34 gpm) |
STP files |
CP723-5 | SDC20-4 | 210 bar (3000 psi) | 265 lpm (70 gpm) |
STP files |
2-position (with dual internal pilot)
Model code |
Cavity |
Rated pressure |
Rated flow |
3D model |
DV16-P5-23-01 | SDC16-5S | 210 bar (3000 psi) | 130 lpm (34 gpm) |
STP files |
Product range
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS Directional Control Valves Technical Information | English | Multiple | 15 Mar, 2024 | 6.1 MB |