Hydraulically piloted 2-way directional valves

  • Overview
  • Product range
  • Documents

2-position (with internal pilot)

Model code Cavity Rated pressure Rated flow 3D model
CP710-8 SDC10-4 210 bar (3000 psi) 40 lpm
(11 gpm)
STP files
CP712-11 SDC16-4 450 bar (6500 psi) 130 lpm
(34 gpm)
STP files
CP712-8 SDC16-4 210 bar (3000 psi) 130 lpm
(34 gpm)
STP files






2-position (with atmospheric vent)

Model code Cavity Rated pressure Rated flow 3D model
CP710-1 SDC10-3 210 bar (3000 psi) 40 lpm
(11 gpm)
STP files
CP712-1 SDC16-3 210 bar (3000 psi) 130 lpm
(34 gpm)
STP files
CP713-1 SDC20-3 210 bar (3000 psi) 265 lpm
(70 gpm)
STP files





2-position (with hydraulic vent)

Model code

Cavity

Rated pressure

Rated flow

3D model

CP710-3 SDC10-3 210 bar (3000 psi) 40 lpm
(11 gpm)
STP files



2-position (with external pilot)

Model code

Cavity

Rated pressure

Rated flow

3D model

CP710-2 SDC10-3 210 bar (3000 psi) 40 lpm
(11 gpm)
STP files
CP712-2 SDC16-3 210 bar (3000 psi) 130 lpm
(34 gpm)
STP files
CP713-2 SDC20-3 210 bar (3000 psi) 265 lpm
(70 gpm)
STP files



Documents

Documents
Type Name Language Valid for Updated Download File type
User guide ICS Directional Control Valves Technical Information English Multiple 15 Mar, 2024 6.1 MB .pdf