Hydraulic vent
Model code | Cavity | Rated pressure | Rated flow | 3D model |
CP448-2 | CIB | 350 bar (5075 psi) | 20 lpm (5 gpm) |
STP files |
VCB06-EN-DL | CIB | 350 bar (5075 psi) | 60 lpm (16 gpm) |
STP files |
DCB10-HV | CIB | 350 bar (5075 psi) | 60 lpm (16 gpm) |
STP files |
CP441-2 | CIB | 350 bar (5075 psi) | 115 lpm (30 gpm) |
STP files |
VCB12-EN-DL | CIB | 350 bar (5075 psi) | 140 lpm (37 gpm) |
STP files |
DCB20-HV | CIB | 350 bar (5075 psi) | 266 lpm (70 gpm) |
STP files |
Atmospheric vent
Model code | Cavity | Rated pressure | Rated flow | 3D model |
VCB06-CN-DL | CIB | 350 bar (5075 psi) |
60 lpm (16 gpm) |
STP files |
DCB10-AV | CIB | 350 bar (5075 psi) |
60 lpm (16 gpm) |
STP files |
VCB12-CN-DL | CIB | 350 bar (5075 psi) | 140 lpm (37 gpm) |
STP files |
Related products
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS Counterbalance Valves Technical Information | English | Multiple | 18 Sep, 2020 | 9.3 MB |