Safe and reliable
Danfoss hose proof test stands allow for the efficient and safe final inspection and testing of hose lines and hose assemblies.
- Design - Designed for safety and reliability
- Reliable - Ensures high-quality assembly
- Durable - Built to last

FT1058 Hose proof test stand
Electrical requirements - 110V 60 Hz, single phase motor.
- Pressure gauge
- Release valve
- Hand hydraulic pump
- Foot switch
- Fluid reservoir, use SAE 5 wt. hydraulic oil (oil not included)
- Electric fluid pump
- Safety lid
- Pressure port (3/4–14 NPTF Female Port)
- 42” x 22” x 9” (41” with legs), 75 lbs
- 10,000 psi maximum proof pressure

FT1312 Hose proof test stand
Power unit:
The power unit of the FT1312 tester is a compact, economical air driven hydraulic pump. It will provide sufficient hydraulic pressure to proof test any Aeroquip hose assembly, up to 22,000 psi.
Hose specifications:
Assemblies up to 2” I.D., 6 spiral wire.
Features:
- Designed to use tap water, eliminating the need for a special test fluid
- Compact power unit is air driven
- Air regulator and gauge provide easy pressure adjustment and monitoring
- Tough transparent Lexan* lid
- 79” x 36” x 53”, 550 lbs

FT1261 Hose proof test stand
Power unit:
The power unit of the FT1261 tester is a compact, economical air driven hydraulic pump. It will provide sufficient hydraulic pressure to proof test any Aeroquip hose assembly, up to 22,000 psi.
Hose specifications:
Assemblies up to 2” I.D., 6 spiral wire in 50 ft. coil lengths.
Features:
- Designed to use tap water, eliminating the need for a special test fluid
- Air regulator and gauge provide easy pressure adjustment and monitoring
- Tough transparent Lexan* lid
- 96” x 84” x 54”, 800 lbs
*Lexan is a General Electric trademark.

Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.