VMT is a 2-way seated valve, used primarily for heating systems. The valve can be combined with any of the following thermostatic elements:
- RAVK
- ABV
- TWA-V
- RA2000 wall mount operators
Products
Documents
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
AVTB and AVTB-RA temperature controllersAVTB direct acting and AVTB-RA reverse acting proportional controllers are used to regulate the temperature of water.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
KOVM mixing valveKOVM mixing valve bodies are designed to maintain room temperature by controlling hot (or chilled) water flow through radiators, fans, convectors, etc. Due to the KOVM’s unique bypass design, a constant system flow is achieved regardless of the room’s heating (or cooling) requirements. Therefore system pressures and flow rates are automatically kept constant without the need for pressure controlled bypass valves.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
RAVK self acting thermostatic operatorRAVK is a self-acting thermostatic operator used to control temperatures in small hot-water cylinders (i.e. storage tanks) or heat exchangers in hydronic hot water systems. RAVK closes on rising sensor temperature.
Support

Technical Support
Find information on hydronic heating troubleshooting, including our top frequently asked questions, our video library, links to hydronic heating literature, a link to our newsletter, and more.