Supply voltages and power range
- 3 x 200-240 V...0.25-45 kW
- 3 x 380-480 V...0.37-90 kW
- 3 x 525-600 V...2.2-90 kW
Convenient and compact control for HVAC
Optimized for robust, basic operation of fans, pumps, and compressors, the VLT® HVAC Basic Drive has built-in functions that reduce initial costs and increase productivity. This user-friendly drive is the most compact unit in its class.
- Integrated DC coils reduce harmonics without the extra cost and space required for external devices
- VLT® Control Panel LCP 32 makes it easier to program the drive, with a choice of 8 languages in the display
VLT® HVAC Basic Drive FC 101 efficiently controls induction and permanent-magnet (PM) motors and can deliver up to 50% energy savings. In fact, the Automatic Energy Optimizer saves 3-5% energy from the second you turn it on. Achieve the lowest cost of ownership with a drive dedicated to ventilation, heating, and refrigeration applications.
Order HVAC Basic Drive literature
Features and benefits
-
HVAC features and harmonic mitigation are built into the drive, for low-complexity installation and to reduce investment cost
-
Saves up to 50% energy to reduce your operating costs
-
Unequalled robustness ensures you get maximum uptime
-
User-friendly to reduce time and cost in commissioning and operation
-
With the VLT® Mains-Free interface accessory you can set drive parameters prior to installation, with no need for mains connection
-
Since FC 101 has UL LZGH2 certification in accordance with UL60335-2-40, UL60335-2-89, you can use A2L refrigerants in HVAC/R systems
Learn more about VLT® HVAC Basic Drive FC 101

Safeguard your investment
Register your drive and see if you qualify for a 12 month warranty extension.
Offer only available in the United States and Canada.
Register Your Drive
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Brochure | 9 Tips towards energy efficiency | English | Multiple | 09 Jan, 2023 | 79.2 MB | |
| Brochure | 9 Tips towards energy efficiency - English US | English | United States | 14 Jun, 2023 | 77.8 MB | |
| Brochure | DrivePro® Services Overview | English | Multiple | 03 Feb, 2025 | 26.8 MB | |
| Brochure | DrivePro® Services Overview - US English | English | United States | 03 Feb, 2025 | 26.6 MB | |
| Fact sheet | Factsheet - The FC 101 advantage for variable speed in HVAC | English | Multiple | 24 Mar, 2023 | 673.8 KB | |
| White paper | Impact of IEC 61800-5-1:2022 on variable frequency drives (VFD) | English | Multiple | 20 Mar, 2026 | 4.6 MB | |
| Brochure | Motor technologies | English | Multiple | 18 Nov, 2021 | 7.5 MB | |
| Fact sheet | VLT HVAC Basic Drive FC101 - US English | English | United States | 28 Feb, 2025 | 1.1 MB | |
| Brochure | VLT HVAC Basic Drive FC101 Selection Guide - US English | English | United States | 28 Feb, 2025 | 7.9 MB | |
| Brochure | VLT® Functional Safety | English | Multiple | 11 Nov, 2021 | 2.7 MB | |
| Fact sheet | VLT® HVAC Basic Drive FC 101 - English | English | Multiple | 20 Oct, 2023 | 450.9 KB | |
| Operating guide | VLT® HVAC Basic Drive FC 101 H1-H8 (IEC/UL61800-5-1 Compliance) | English | Multiple | 04 Sep, 2025 | 3.0 MB | |
| Operating guide | VLT® HVAC Basic Drive FC 101 LC Oper. G. | English | Multiple | 14 Nov, 2021 | 2.4 MB | |
| Brochure | VLT® HVAC Basic Drive FC 101 Selection Guide | English | Multiple | 24 Mar, 2025 | 7.5 MB | |
| Operating guide | VLT® HVAC Basic Drive FC 101 SW 4.4x | English | Multiple | 14 Feb, 2022 | 8.2 MB | |
| Design guide | VLT® HVAC Basic Drive FC 101 SW4.2x | English | Multiple | 01 Jul, 2025 | 6.9 MB |
Software
VLT® Motion Control Tool MCT 10 supports you in commissioning VLT® HVAC Basic Drive FC 101. Search the table for other useful downloads.
Related applications
Coming soon...
Coming soon...

