Same VLT® power — smaller footprint
The Vertical Panel design gives the installer and drive user a centralized drive system featuring main supply disconnect convenience to help ensure operator safety and system protection. Engineered panels are available in a variety of configurations with user-specified options to best match individual application requirements.

Panels are available for:
- VLT® AQUA Drives
- VLT® AutomationDrives
- VLT® HVAC Drives
- MCD Series Soft Starters
Options:
- 208V-240V thru 60 HP, 460V and 600V thru 125HP
- Fused Disconnect or Circuit Breaker Disconnect
- Electronic or Electromechanical Bypass
100KA SCCR - Embedded fieldbus communication protocols
- Various fieldbus and I/O option cards
Features and benefits
-
Structured around our FC102 VLT® HVAC Drive
-
Same performance as our traditional panel with smaller footprint
-
Sleek vertical layout that requires less horizontal wall space
-
Same high quality components and design as our traditional panel
-
UL/CUL 508 listed and seismically certified
-
UL Type 1 / Nema 1 design
-
Non-bypass or 3 contactor bypass
-
Inherent phase loss/imbalance and brown-out protection to prevent product damage and downtime in adverse power quality installations
-
24VDC control power for all but the largest sizes

Safeguard your investment
Register your drive and see if you qualify for a 12 month warranty extension
Register Your Drive