Solutions
Climate change regulations, new demands for energy efficiency, higher comfort level expectations, cold chain reliability, and pressure to reduce overall cost of ownership are driving the current developments and installations in a competitive marketplace. Through Danfoss, HVAC-R professionals including OEMs, installers, wholesalers, owners, and end users have access to the widest portfolio of user-friendly solutions available on the market. Our solutions fit a broad variety of applications and enable temperature-controlled environments with near-zero downtime. Smart functions automatically warn of potential failures and ensure that routine service calls take place on time. Our innovative and popular technologies include Turbocor® compressors, Scrolls with IDVs, Optyma™ condensing units, Micro Channel and Micro Plate Heat Exchangers, ETS Colibri® Expansion Valves, TU/T2 valves, and EVR solenoid valves.

Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine—and a comfortable, stress-free working environment for their operators.

Danfoss air conditioners are durable, energy efficient & affordable, you will find solutions for residential & commercial air conditioning applications.

All-wheel steering is one example of how Danfoss is at the forefront of machine versatility. This helps customers getting the most out of their equipment. Electrohydraulic steering system enables operators to manually adjust the steering mode, allowing them to best match machine performance to the task at hand.

Danfoss offers anti-stall solutions to automatically manage the power needs of the machine to prevent stalling.
Applications
Danfoss drives and power converters are certified by the world’s leading classification societies. On this page you can download the certificates you need.
- DNV-GL – Det Norske Veritas/Germanischer Lloyd
- ABS – American Bureau of Shipping
- BV – Bureau Veritas
- RMRS – Russian Maritime Register of Shipping
- LR – Lloyd’s Register
- CCS – China Classification Society
- RINA – Registro Italiano Navale
- Class NK – Nippon Kaiji Kyokai
- KR – Korean Register

Whatever your water system ambition, iC7-Aqua delivers it. The next-generation variable frequency drive for water applications improves pump efficiency, energy performance, and power quality across modern water infrastructure.

Agricultural sprayers needs to monitor the pressure and dispensed volume of fertilizer, mounting a pressure transmitter and a solenoid valve in the circuit.

Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.