• My Apps
    My Apps You will have the option to use My apps once you login.

Outdoor snow melting, deicing, and freeze protection solutions

Danfoss outdoor electric heating solutions for greater safety

GX snow melting - a permanent solution for safety in winter weather

The Danfoss GX snow melting system can improve outdoor safety by providing instant relief from snow/ice build-up, & eliminate the need for costly snow-melting chemicals that can damage interior/exterior surfaces. Suitable for use in driveways, parking lots, sidewalks, stairs, & ramps, and for installation in concrete, asphalt, & beneath outdoor pavers.

The GX mats & cables are also backed by a genuine twenty-year warranty, one of the most all-encompassing warranties in the industry.

Features and benefits

Danfoss RX roof and gutter de-icing solutions

RX roof & gutter de-icing - protect your property from devastating winter damage

Freezing rain & snow build-up creates ice dams that quickly damage or even destroy roof coverings, gutters & downspouts. The resulting damage to your home's interior can be even more expensive to repair than the roof or gutter itself.

Danfoss RX Roof & Gutter De-Icing Cables & Controls are engineered to protect your property by preventing the formation of ice dams. RX cables can economically & efficiently reduce ice formation to provide a path for meltwater to flow off the structure.

Features and benefits