Digital controllers
Digital controllers have unique features allowing you to reduce energy waste. Equipped with temperature and moisture sensors, control modes, and special functions, they ensure accurate temperature settings, reducing energy consumption costs by up to 40 percent.
The DEVIreg™ 850 / ECtemp™ 850 is fully automatic, with temperature and moisture sensors for when ice and snow melts on grounds, such as pavements, roads, and ramps as well as for roof, gutter, gutter valleys and down pipes.

The DEVIreg™ 850 / ECtemp 850 version IV is an advanced thermostat with an LED display used for outdoor ground or roof applications. The sensors provide information about both moisture level and temperature, resulting in optimal control of the heating system.
The controller can handle up to 2 independent areas.
In the dual / combination systems it is possible to prioritize between the zones, e.g. if only a limited power output is available.
Applications:
• Roofs, gutters, downpipes, drain lines
• Ground, walkways, outdoor steps
• Road/concrete asphalt
• Mastic asphalt

DEVIreg™ Multi is 7 channel electronic programmable controller to be installed on DIN rail. Every channel can be individually set up with three control modes—with temperature sensor, time proportional power regulation without sensor, and manually on/off with time limitation. Сhannel inputs can be selected via software between 8 types of temperature sensors including NTC 15 kOhm at 25°C. Modbus RS485 opto-insulated serial interface gives the possibility for BMS control.
Features and benefits using outdoor digital controllers
-
Single, combination or dual zones
-
Up to 4 sensors
-
Moisture and temperature sensing
-
Alarm function
-
Efficient control snow removal
-
Up to 40% Energy saving
-
Automatic ”Around the Clock” snow clearing service
Verwandte Produkte

Self-limiting heating cables are designed with a temperature-dependent resistant element between two parallel copper bus wires. When the bus wires are connected to the mains, a current goes through the temperature-dependent resistant element which will then heat.
Accessories

Videos
Snow melting and De-Icing solutions from Danfoss
Durably-designed Danfoss snow melting and de-icing products provide a permanent solution for safety in winter weather.

Electric heating videos on YouTube
You can see all our videos about Electric Heating on a dedicated playlist on YouTube. Follow the link below.

Dokumente
| Typ | Name | Sprache | Gültig für | Aktualisiert | Download | Dateityp |
|---|---|---|---|---|---|---|
| Anwendungshandbuch | Boden Eis- und Schneefreihaltung. Anwendungsleitfaden | Deutsch | Mehrfach | 30 Jan., 2026 | 10.4 MB | |
| Anwendungshandbuch | Dach Eis- und Schneefreihaltung. Anwendungsleitfaden | Deutsch | Mehrfach | 03 Apr., 2026 | 13.1 MB | |
| Anwendungshandbuch | Danfoss Ground application. Ice & Snow Melting Application manual | Englisch | Mehrfach | 10 Nov., 2020 | 7.5 MB | |
| Katalog | Danfoss Product catalogue | Englisch | Mehrfach | 20.8 MB | ||
| Anwendungshandbuch | Danfoss Roof application. Frost protection Application manual | Englisch | Mehrfach | 06 Sept., 2022 | 14.4 MB | |
| Anwendungshandbuch | DEVI Ground Application manual | Russisch | Kasachstan | 13 Sept., 2020 | 8.3 MB | |
| Anwendungshandbuch | DEVI Ground Application manual | Litauisch | Mehrfach | 28 Nov., 2019 | 8.2 MB | |
| Anwendungshandbuch | DEVI Ground Application manual | Schwedisch | Schweden | 21 Juni, 2022 | 8.3 MB | |
| Anwendungshandbuch | DEVI Ground Application manual | Dänisch | Dänemark | 02 Juni, 2021 | 2.7 MB | |
| Anwendungshandbuch | DEVI Ground Ice & Snow Melting Application manual | Norwegische Bokmål | Norwegen | 17 März, 2026 | 11.5 MB | |
| Anwendungshandbuch | DEVI Ground Ice & Snow Melting Application manual | Englisch | Mehrfach | 21 Jan., 2026 | 11.2 MB | |
| Katalog | DEVI Product Catalogue | Ukrainisch | Ukraine | 16 Jan., 2025 | 13.0 MB | |
| Katalog | DEVI Product Catalogue | Finnisch | Finnland | 24 Juni, 2025 | 13.8 MB | |
| Katalog | DEVI Product Catalogue | Schwedisch | Schweden | 29 Dez., 2025 | 25.4 MB | |
| Katalog | DEVI Product Catalogue | Niederländisch, Flämisch | Niederlande | 14 Aug., 2025 | 28.5 MB | |
| Katalog | DEVI Product Catalogue | Litauisch | Litauen | 02 Okt., 2025 | 28.1 MB | |
| Katalog | DEVI Product Catalogue | Griechisch (Modern) | Griechenland | 20 Okt., 2025 | 29.5 MB | |
| Katalog | DEVI Product Catalogue | Polnisch | Polen | 25 Sept., 2025 | 28.1 MB | |
| Katalog | DEVI Product Catalogue | Italienisch | Italien | 28 Juli, 2025 | 29.2 MB | |
| Katalog | DEVI Product Catalogue | Französisch | Frankreich | 13 März, 2026 | 18.3 MB | |
| Katalog | DEVI Product Catalogue | Kroatisch | Kroatien | 23 Dez., 2025 | 22.9 MB | |
| Katalog | DEVI Product Catalogue | Englisch | Mehrfach | 09 Feb., 2026 | 28.3 MB | |
| Katalog | DEVI Product Catalogue | Spanisch, Kastilisch | Spanien | 04 Aug., 2025 | 29.2 MB | |
| Katalog | DEVI Product Catalogue | Norwegische Bokmål | Norwegen | 17 März, 2026 | 26.8 MB | |
| Katalog | DEVI Product Catalogue | Tschechisch | Tschechien | 21 Okt., 2025 | 29.2 MB | |
| Katalog | DEVI Product Catalogue | Portugiesisch | Mehrfach | 01 Sept., 2025 | 29.1 MB | |
| Katalog | DEVI Produkt Katalog | Deutsch | Österreich | 03 Feb., 2026 | 15.5 MB | |
| Anwendungshandbuch | DEVI Roof Ice & Snow Melting. Application guide | Englisch | Mehrfach | 24 März, 2026 | 13.7 MB | |
| Anwendungshandbuch | DEVI Roofs Application manual | Dänisch | Dänemark | 02 Juni, 2021 | 3.5 MB | |
| Anwendungshandbuch | DEVI Roofs Application manual | Russisch | Kasachstan | 14 Sept., 2020 | 14.8 MB | |
| Anwendungshandbuch | DEVI Roofs Application manual | Schwedisch | Schweden | 25 Feb., 2021 | 15.0 MB | |
| Anwendungshandbuch | DEVI Roofs Application manual | Ukrainisch | Ukraine | 14 Sept., 2020 | 14.9 MB | |
| Datenblatt | DEVIreg 850 | Deutsch | Mehrfach | 18 März, 2021 | 545.9 KB | |
| Datenblatt | DEVIreg™ 850 | Ukrainisch | Ukraine | 23 Dez., 2021 | 98.6 KB | |
| Datenblatt | DEVIreg™ 850 | Dänisch | Dänemark | 19 Okt., 2022 | 589.3 KB | |
| Datenblatt | DEVIreg™ 850 | Englisch | Mehrfach | 09 Feb., 2026 | 623.4 KB | |
| Datenblatt | DEVIreg™ 850 | Rumänisch, Moldauisch, Moldawien | Rumänien | 15 Feb., 2016 | 200.1 KB | |
| Datenblatt | DEVIreg™ 850 | Tschechisch | Tschechien | 29 Okt., 2015 | 200.4 KB | |
| Datenblatt | DEVIreg™ 850 IV | Französisch | Frankreich | 13 März, 2026 | 626.4 KB | |
| Datenblatt | DEVIreg™ Multi | Ukrainisch | Ukraine | 23 Dez., 2021 | 70.5 KB | |
| Datenblatt | DEVIreg™ Multi - Data sheet | Finnisch | Finnland | 01 Sept., 2020 | 518.1 KB | |
| Datenblatt | DEVIreg™ Multi Data sheet | Norwegische Bokmål | Norwegen | 20 Feb., 2025 | 215.5 KB | |
| Datenblatt | DEVIreg™ Multi Data sheet | Englisch | Mehrfach | 09 Feb., 2026 | 326.7 KB | |
| Datenblatt | DEVIreg™ Multi Data sheet | Französisch | Frankreich | 13 März, 2026 | 328.9 KB | |
| Datenblatt | ECtemp 850 | Englisch | Mehrfach | 17 Juli, 2023 | 798.2 KB | |
| Datenblatt | ECtemp 850 (EFIT 850) | Deutsch | Österreich | 08 Juli, 2019 | 4.0 MB | |
| Datenblatt | ECtemp 850 IV | Französisch | Frankreich | 04 Okt., 2024 | 796.0 KB | |
| Anwendungshandbuch | Наземне застосування. Танення льоду та снігу | Ukrainisch | Ukraine | 13 Sept., 2020 | 8.3 MB |
Tools und Apps

The Plugin supports your engineering and design journey by making your work faster due to simple functionalities in calculating all lengths, dimensions and product data of cables and mats. It covers all applications within Electric Heating projects: Electric floor heating, Ice & Snow melting systems, Pipe tracing, Cold stores, Sport fields, Vineyards etc.
By utilizing Plugin, you will reduce design time for the project, provide all necessary information for installers in HTML/PDF format: BoM, resistance value check list, warranty list format. It means all project information can be consolidated in one file.
Plugin can be used with AutoCAD 2017-2023.
Gewährleistung
At Danfoss, it is important for us to deliver high-quality products with long-lasting effects. Should you, against all expectations, experience a problem with your product, Danfoss offers a warranty for electric heating products valid from the date of purchase that was no later than 2 years from production date.
Depending on the product, the product guarantee is valid for two years, five years, or twenty years.
Product warranty covers costs for:
- product replacement with a new comparable product or repair of the product
- transportation costs

Fallstudien

Das AGGUA in Troisdorf direkt an der Agger ist bei Bade- und Saunagästen weithin bekannt und beliebt. Ein besonderes Erlebnis bietet das Pfahlbau-Saunadorf. Ein schwerer technischer Defekt erforderte eine umfassende Sanierung. Mit DEVI Produkten und langjährigem Know How konnte eine innovative Lösung zur Sanierung der Beheizung des Außensteges verwirklicht werden.
Related applications

Systeme zur Freihaltung von Eis und Schnee werden in verschiedenen Anwendungen auf Parkplätzen, Garagen, Treppen, Bürgersteigen und anderen ebenerdigen Flächen eingesetzt. Sie gewährleisten die Sicherheit des Einzelnen bei gefährlichen Winterbedingungen. Unsere Systeme können auf Dächern, in Dachrinnen, Gehwegen und vielen anderen Bereichen im und um das Haus installiert werden. Es steht eine breite Palette an Produkten zur Verfügung, darunter Kabel oder Heizmatten, spezielle Regler und Montagezubehör. Und Sie können sich auf uns verlassen, wenn es um kompetenten Support und Service geht.

Im Winter kann sich der Zugang zu gewerblichen oder öffentlichen Gebäuden gefährlich gestalten. Schneebedeckte Parkplätze, Garagenrampen, Treppen und Gehwege müssen freigeschaufelt werden, um Besucherinnen und Besuchern einen sicheren Zugang zu ermöglichen. Danfoss bietet hochwirksame Systeme zur Freihaltung von Eis und Schnee, einschließlich sämtlichem notwendigem Zubehör wie elektrischen Heizbändern oder -matten, Reglern, Fühlern sowie Montagezubehör.
Related solutions

Die Art und Weise, wie Bürogebäude genutzt werden, ändert sich schnell. Trends wie Smart Offices, Digitalisierung und flexible Arbeitsplätze erfordern auch Anpassungen in technischer Hinsicht. Ein optimaler Raumkomfort für die Mitarbeiter ist unerlässlich. Danfoss bietet komforterhöhende und energiesparende HVAC-Lösungen an.

Die Heizung macht den größten Teil des Energieverbrauchs in Ein- und Zweifamilienhäusern aus. Die meisten bestehenden Häuser haben das Potenzial, durch die Verbesserung der Heizungsanlage und die Optimierung der Regelung des Heizbetriebs erhebliche Energieeinsparungen zu realisieren.

Die energetische Optimierung von Gewerbegebäuden ist ein Schlüsselaspekt einer erfolgreichen Dekarbonisierungsstrategie. Um unsere Klimaziele zu erreichen, müssen wir den bestehenden Gebäudebestand renovieren und energieeffizienter gestalten. Mit der Nutzung bestehender Technologie zur Optimierung des Primärenergieverbrauchs, zur Wiederverwendung verschwendeter Energie und zur Optimierung der Energieverteilung in Gewerbegebäuden.

Die Hotelindustrie ist ein sehr wettbewerbsintensiver Sektor, in dem die Margen ständig unter Druck stehen. Der Service für die Gäste muss auf einem hohen Niveau bleiben, um den Ruf der Hotels zu wahren. Energieeinsparung ist ein wichtiges Unterscheidungsmerkmal. Danfoss bietet komforterhöhende HVAC-Lösungen an, die gleichzeitig helfen, den Energieverbrauch zu senken.
Kontakt
Want to stay up-to-date?
Stay up-to-date with latest news from electric heating.
You will receive important updates, training opportunities, helpful tips and tricks and much more to make your daily work easier. Join us with one click below!
For further information, please contact us for technical support





Follow us to stay up with the latest news, updates, announcements, and resources from Climate Solutions. Of course, we want to hear from you too - so jump in and join the conversation.