Improve safety and reduce maintenance costsĀ
An electronic pressure switch offers a multitude of advantages in comparison to a mechanical pressure switch.
These advantages include greater accuracy, freedom from contact wear out, excellent long-term stability, simpler operation and a high number of switching cycles, and many more.
Danfoss' electronic pressure switch MEP 2000 series offers advanced control to improve safety, extend equipment lifecycles and reduce maintenance costs.
The electronic pressure switch is available in two versions. The single switch output version has customized hysteresis and time constant. It also features protection against short circuits, incorrect wiring and overloading. The dual output version includes both switch and analogue outputs. For both versions the switch is defined by the customer and pre-programmed in our factory.
Both versions can be supplied with a pulse-snubber to protect the sensor in applications exposed to cavitation, liquid hammer and pressure peaks.
Features and benefits
PNP and NPN available
Excellent long term stability against off-set shift
EMC/EMI protection according to mobile Hydraulic standards
An outstanding burst pressure and no leakages thanks to fully welded design
High media and ambient temperature resistance ensures performance in extreme conditions
Excellent shock and vibration robustness
Enclosure and wetted parts of stainless steel
Available with a wide range of pressure and electrical connections
Switch to a reliable solution - Approved by the toughest
Learn more about what Sensing Solutions offers within hydraulics.
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MEP 2200 series, electronic pressure switches, dual output
MEP 2200 and 2250 are designed for use in severe OEM applications and has excellent long term stability with zero drift. MEP 2250 has a dual output with switch function and an analogue output signal: absolute voltage or 10-90% ratiometric voltage.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Differential pressure switch, type MBC 5080 and MBC 5180 | English | Multiple | 15 Dec, 2023 | 1.3 MB | |
Data sheet | Pressure switch, type MBC 5000 and MBC 5100 | English | Multiple | 15 Dec, 2023 | 3.6 MB | |
Data sheet | Pressure transmitter, type MEP | English | Multiple | 02 Mar, 2021 | 1.0 MB |