RX cables - for roof and gutter deicing

  • Overview
  • Product range

Reduce damage and increase efficiency with RX cables

Danfoss RX Cables are available in an easy to install RX Kits, that includes roof clips, and is recommended for residential applications.

Danfoss also offers RX-C Cables by the spool, in your choice of voltages, and lengths which are suitable for more heavy-duty commercial applications. 

Product range

  • Danfoss RX kit with clips for residential roof and gutter de-icing
    RX kits - for roof and gutter deicing in residential buildings
    Danfoss RX Kits provide the protection needed to prevent ice dams and build-up from damaging residential buildings, roofs, and gutters.
  • Danfoss RX-C cables for commercial roof and gutter de-icing
    RX-C cables - for roof and gutter de-icing in commercial buildings
    Danfoss RX-C roof and gutter de-icing self-regulating cables provide the protection needed to prevent ice dams and build-up from damaging commercial buildings, roofs, and gutters.