Mobile applications in reduced spaces
MP08 is a compact receiver that has two varieties (A and V), with them we can control machinery through the two most common proportional signal types (PWM and Voltage). For example, this receiver is used in utility/service cranes. The MP08 A is also ready to operate in the 2.4 GHz universal frequency band.
Features and benefits
Specifications
Receiver | MP08 A | MP08 V |
Stop function | Cat. 3 – PLd | Cat. 3 – PLd |
Ingress protection | IP65/NEMA4 | IP65/NEMA4 |
Frequency band | Multiband (400 – 930 MHz) or 2405 to 2475 MHz |
Multiband (400 – 930 MHz) |
AC power supply | NA | NA |
DC power supply | 9-35 Vdc | 9-35 Vdc |
Antenna | External / Internal | External / Internal |
Removable EEPROM | Internal | Internal |
Signalling | External | External |
ON / OFF outputs (Max.) | 12 | 8 |
Analogue Outputs (Max.) | 4 (PWM) | 4 (Voltage) |
CANopen | Na | Yes |
ON / OFF inputs (Max.) | 4 | 2 |
Analogue Inputs (Max.) | 1 | 1 |
Maximum output Current | 2A | 2A |
Working Temperature Range | -20C + 70C (-4F + 158F) | -20C + 70C (-4F + 158F) |
Weight | 300 grams | 300 grams |
Dimensions (L x W x H mm) | 117 x 133 x 36 | 117 x 133 x 36 |
Cable connection | Na | Na |
Associated transmitters | T70 1 HALL/ T70 2 HALL/ IK2/ IK3 |
T70 1 HALL/ T70 2 HALL/ IK2/ IK3 |
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | MP08 Receiver Data Sheet | Spanish, Castilian | Multiple | 02 May, 2019 | 315.0 KB | |
Data sheet | MP08 TR2400 Receiver | Spanish, Castilian | Multiple | 02 May, 2019 | 393.6 KB | |
Data sheet | MP08 TR2400 Receiver Data Sheet | English | Multiple | 04 Jun, 2019 | 391.0 KB | |
User guide | MP08A Receiver User Manual | English | Multiple | 31 Mar, 2022 | 3.8 MB | |
User guide | MP08A Receiver User Manual | Spanish, Castilian | Multiple | 30 May, 2019 | 3.6 MB | |
User guide | MP08A TR2400 Receiver User Manual | English | Multiple | 29 Mar, 2019 | 3.7 MB | |
User guide | MP08A TR2400 Receiver User Manual | Spanish, Castilian | Multiple | 30 May, 2019 | 3.6 MB | |
Data sheet | MP08A/MPO8V Receiver Data Sheet | English | Multiple | 22 Feb, 2022 | 315.3 KB | |
User guide | MP08V Receiver User Manual | English | Multiple | 30 Mar, 2022 | 3.9 MB | |
User guide | MP08V Receiver User Manual | Spanish, Castilian | Multiple | 01 Dec, 2020 | 3.7 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MP20
MP20 receiver has two varieties (A and V), allowing to control machinery through the two most common proportional signal types (PWM and Voltage). This receiver is used in knuckleboom cranes and concrete pumps.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MPCAN
The MPCAN is our specialized receiver for machinery controlled by CAN Bus communication where constant information exchange is necessary.